CONVERTER OPTICAL FIBRE TO RS485 2CHANEL CONVERTER OPTICAL FIBRE CABLE 820NM TO RS485. LINE STRUCTURE UP TO 115KBAUD. (NOT SUITED FOR PROFIBUS APPLICATIONS). WITH RTU RING REDUNDANCY. AUXILIARY SUPPLY 24-250V DC AND 110-230V AC. WITH ALARM RELAY. CONNECT. PROTECTION RELAYS OR RTU WITH RS485 INTERFACE VIA 9POL. SUB-D-PLUG. CONNECT PC OR MODEM VIA OPTICAL FIBRE CABLE 820NM, ST-PLUG FOR OPT. FIBRE CABLE 62,5 MU-METER. FOR MOUNTING ON DIN-RAIL. METAL HOUSING.
Artikelnummer (Market Facing Number) |
7XV5651-0CA00 |
Produktbeskrivning |
CONVERTER OPTICAL FIBRE TO RS485 2CHANEL CONVERTER OPTICAL FIBRE CABLE 820NM TO RS485. LINE STRUCTURE UP TO 115KBAUD. (NOT SUITED FOR PROFIBUS APPLICATIONS). WITH RTU RING REDUNDANCY. AUXILIARY SUPPLY 24-250V DC AND 110-230V AC. WITH ALARM RELAY. CONNECT. PROTECTION RELAYS OR RTU WITH RS485 INTERFACE VIA 9POL. SUB-D-PLUG. CONNECT PC OR MODEM VIA OPTICAL FIBRE CABLE 820NM, ST-PLUG FOR OPT. FIBRE CABLE 62,5 MU-METER. FOR MOUNTING ON DIN-RAIL. METAL HOUSING.
|
Produkt familj |
7XV5650/51 - RS485 Optical Fiber Converter |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
B10 / B10 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
10 Dag/Dagar |
Nettovikt (kg) |
1,180 Kg |
Förpackningsdimension |
25,60 x 38,60 x 26,60 |
Dimensionen på förpackningen anges i |
CM |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4025515717348 |
UPC |
Inte tillgänglig |
Commodity Code |
85176200 |
Katalog ID |
PTD/EA |
Produktgrupp |
1320 |
Group Code |
U321 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2020.03.16 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|