SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
2280160 | 8US1903-3AB01
Product
Bild lika
Busbar system, accessories Busbar center-to-center spacing 40 mm Busbar support 3-pole 12x 5, 2x12x 5.15x 5, 2x15x 5 as end and intermediate holder Notice: Special type
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 2280160 | 8US1903-3AB01
Produktbeskrivning Busbar system, accessories Busbar center-to-center spacing 40 mm Busbar support 3-pole 12x 5, 2x12x 5.15x 5, 2x15x 5 as end and intermediate holder Notice: Special type
Produkt familj Busbar systems
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 1CU / 1CU
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 9,246 Kg
Förpackningsdimension 25,00 x 130,00 x 15,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Minsta beställningsmängd 250
Ytterligare produktinformation
EAN 4011209576766
UPC Inte tillgänglig
Commodity Code 85389099
Katalog ID LV10.1
Produktgrupp 5888
Group Code P360
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-40-06-07
eClass 6 27-40-06-07
eClass 7.1 27-40-06-07
eClass 8 27-40-06-07
eClass 9 27-40-06-07
eClass 9.1 27-40-06-07
ETIM 7 EC001166
ETIM 8 EC001166
ETIM 9 EC001166
UNSPSC 15 39-13-17-01
|
Beställ produkten
Mängd 1 Styck
;