SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV7272-.....-....
Product
SIMATIC IPC PX-32A computing unit, 4 x USB 3.2 (back), Ethernet (10/100/1000)
Notes
Produktkonfigurationen är inte komplett. Kontrollera konfigurationen.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6AV7272-.....-....
Produktbeskrivning SIMATIC IPC PX-32A computing unit, 4 x USB 3.2 (back), Ethernet (10/100/1000)
Produkt familj SIMATIC IPC PX-32A
Produktlivscykel (PLM) PM300:Aktiv product
Notes
Produktkonfigurationen är inte komplett. Kontrollera konfigurationen.
Prisdata
Prisgrupp / Prisgrupp 203 / 203
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : 5A992
Ledtid från fabrik 20 Dag/Dagar
Nettovikt (kg) 7,000 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 84714100
Katalog ID ST80.1U
Produktgrupp X0K7
Group Code R133
Ursprungsland Kina
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2022.07.01
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-(2H-benzotriazol-2-yl)-4,6-ditertpentylphenol (UV-328)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Inte tillgänglig
Klassificering
 
Version Klassifikation
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
|
Denna produkt måste konfigureras innan beställning.
;