SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
A5E34834297
Product
Bild lika
SITRANS SL, Cable for Analog and Modbus (ATEX), cable gland made of stainless steel
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) A5E34834297
Produktbeskrivning SITRANS SL, Cable for Analog and Modbus (ATEX), cable gland made of stainless steel
Produkt familj SITRANS SL (in-situ O2 gas analyzer)
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 822 / 822
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 1,800 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 85444290
Katalog ID PA10E
Produktgrupp 4617
Group Code R352
Ursprungsland Ungern
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2016.08.01
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-20-90-90
eClass 6 27-20-90-90
eClass 7.1 27-20-90-90
eClass 8 27-20-90-90
eClass 9 27-20-90-90
eClass 9.1 27-20-90-90
ETIM 7 EC001195
ETIM 8 EC001195
ETIM 9 EC001195
|
Beställ produkten
Mängd 1 Styck
;