CABLE, PROPORTIONAL VALVE MOD, 120 VAC
Artikelnummer (Market Facing Number) |
A5E35108622001 |
Produktbeskrivning |
CABLE, PROPORTIONAL VALVE MOD, 120 VAC
|
Produkt familj |
Ordering Data Overview |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
824 / 824 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : EAR99I |
Ledtid från fabrik |
29 Dag/Dagar |
Nettovikt (kg) |
0,100 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
Inte tillgänglig |
Commodity Code |
68151900 |
Katalog ID |
PA30AI-M |
Produktgrupp |
4682 |
Group Code |
R351 |
Ursprungsland |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2017.05.15 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|