SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
A5E38263021
Product
Bild lika
Power supply module for wall enclosure, 100 ... 240 V AC, 47 ... 63 Hz, 19.2 ... 28.8 V DC, for SITRANS FST030 and for SITRANS FCT030 from firmware V4.0
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) A5E38263021
Produktbeskrivning Power supply module for wall enclosure, 100 ... 240 V AC, 47 ... 63 Hz, 19.2 ... 28.8 V DC, for SITRANS FST030 and for SITRANS FCT030 from firmware V4.0
Produkt familj SITRANS FC4x0, FC3x0, MASS2100 and FCT010, FCT030
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 8FO / 8FO
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 0,200 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 90329000
Katalog ID FI01-3
Produktgrupp X016
Group Code R3P3
Ursprungsland Rumänien
Compliance with the substance restrictions according to RoHS directive RoHS compliance in clarification
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-14-31-14
eClass 14 27-14-31-14
eClass 6 27-14-31-14
eClass 7.1 27-14-31-14
eClass 8 27-14-31-14
eClass 9 27-14-31-14
eClass 9.1 27-14-31-14
ETIM 7 EC000675
ETIM 8 EC000675
ETIM 9 EC000675
|
Beställ produkten
Mängd 1 Styck
;