Bracket for mounting SITRANS LR1XX Radar Process Mount: 1.5" Offset: 80 mm ( 3.15 inch) Material: 316L SS
Artikelnummer (Market Facing Number) |
A5E50507514 |
Produktbeskrivning |
Bracket for mounting SITRANS LR1XX Radar Process Mount: 1.5" Offset: 80 mm ( 3.15 inch) Material: 316L SS
|
Produkt familj |
Ordering Data Overview |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
8L4 / 8L4 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : EAR99 |
Ledtid från fabrik |
41 Dag/Dagar |
Nettovikt (kg) |
0,500 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4047623606321 |
UPC |
Inte tillgänglig |
Commodity Code |
90269000 |
Katalog ID |
FI01-5E |
Produktgrupp |
X017 |
Group Code |
R3P0 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant from: 2099.12.30 |
Produktklass |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
eClass |
12 |
19-20-90-90 |
eClass |
14 |
19-20-90-90 |
|
|
|
|