Point level measurement - Capacitance switches
|
|
|
|
|
 P_FI01_XX_05628 |
An ultra compact, capacitance switch for point level detection in constricted spaces, water based liquids, slurries, and foam.
|
SITRANS LCS050
- Easy installation with no need for adjustment.
- Low maintenance with no moving parts.
- Highly visible 360 degree status indication.
|
|
|
Point level measurement - RF Capacitance switches
|
|
|
|
|
 P_FI01_XX_05091 |
Powerful range of level switches suitable for a variety of industries.
|
Pointek CLS100/CLS200/CLS300
|
|
|
- CLS100: compact 2-wire inverse frequency shift capacitance switch for level detection in constricted spaces, interfaces, solids, liquids, slurries, and foam.
|
|
-
|
- CLS200: a versatile inverse frequency shift capacitance level switch with optional rod/cable choices and configurable output, ideal for detection of liquids, solids, slurries, foam, and interfaces; digital version (with PROFIBUS PA) includes a display and provides additional diagnostic features.
Functional Safety (SIL 2). Device suitable for use in accordance with IEC 61508 and IEC 61511.
|
|
SIMATIC PDM
|
- CLS300: inverse frequency shift capacitance level switch with optional rod/cable choices and configurable output. It is ideal for detecting liquids, solids, slurries, foam and interfaces in demanding conditions where high pressure and temperatures are present; digital version (with PROFIBUS PA) includes a display and provides additional diagnostic features.
|
|
SIMATIC PDM
|
Point level measurement - Vibrating switches
|
|
|
|
|
 p_fi01_xx_05109 |
Reliable vibrating point level switches for liquid and slurry applications across all industries.
|
SITRANS LVL100/LVL200
|
|
|
- LVL100: compact vibrating level switch for use in liquid and slurry applications such as overflow, high, low, and demand level applications. Also ideal for dry run protection.
|
|
-
|
- LVL200: advanced vibrating level switch for use in liquid and slurry applications. Suited for most hazardous area applications such as: overflow, high, low, demand, and dry run protection.
Functional Safety (SIL 2). Device suitable for use in accordance with IEC 61508 and IEC 61511.
|
|
-
|
 P_FI01_XX_05608 |
Reliable vibrating point level switches for bulk solids in a wide variety of applications.
|
SITRANS LVS100/LVS200/LVS300
|
|
|
- LVS100: vibrating point level switch designed to be impervious to external vibrations and to provide reliable performance in demanding bulk solids applications.
|
|
-
|
- LVS200: vibrating point level switch designed to be impervious to external vibrations and to provide reliable performance in demanding bulk solids applications.
|
|
-
|
- LVS300: vibrating rod point level switch for high, low, or demand level detection of bulk solids. Durable probe, ideal for larger granule sizes.
|
|
|
Point level measurement - Rotating paddle switches
|
|
|
|
|
 p_fi01_xx_00455 |
Reliable rotating point level switches for bulk solids in a wide variety of applications.
|
SITRANS LPS200
- Rotating paddle switch for detection of high, low, and demand levels in a wide variety of bulk solids industries. Unique engineering provides long-lasting, reliable performance.
- Functional Safety (SIL 2). Device suitable for use in accordance with
IEC 61508 and IEC 61511.
|
|
-
|
Point level measurement - Ultrasonic switch
|
|
|
|
|
 p_FI01_xx_00400 |
Ultrasonic non-contacting switch with two switch points for level detection of bulk solids, liquids and slurries in a wide variety of industries.
|
Pointek ULS200
- Rugged design, no moving parts, and virtually maintenance-free.
- Transducer available in ETFE or PVDF copolymer and therefore inert to most chemicals.
|
|
-
|
Continuous level measurement - Controllers
|
|
|
|
|
 P_FI01_XX_05597 |
SITRANS LT500 is a versatile, single and multi-vessel level monitor/controller for virtually any application in a wide range of industries.
|
SITRANS LT500
- Level, volume, and flow measurements in open channels, differential control, extended pump control, and alarm functions.
- Easy to use HMI display with local four-button programming, menu-driven parameters, and wizard support for key applications.
|
|
-
|
 P_FI01_XX_05226 |
The SITRANS LUT400 series controllers are compact, single point, long-range ultrasonic controllers for continuous level or volume measurement of liquids, slurries, and solids, and high accuracy monitoring of open channel flow.
|
SITRANS LUT420/430/440
In addition to industry leading 1 mm (0.04 inch) accuracy, each of the three models in the series are compatible with our full range of EchoMax transducers and offer varying degrees of pump, alarm, and other control functionality, all from a very compact and easy-to-use interface.
- 1 mm accuracy.
- HART communications.
- Next Generation Sonic Intelligence.
|
|
SIMATIC PDM
|
 P_FI01_XX_05316P_FI01_XX_05316 |
Versatile short- to medium-range ultrasonic single- and dual-vessel level controller for virtually any application in a wide range of industries.
|
MultiRanger 100/200
- Using non-contacting ultrasonic technology, the controller measures the level in short to medium range applications up to 15 m (50 ft) of solids, liquids, or slurries
- Auto False-Echo Suppression of false echoes
|
|
SIMATIC PDM
|
|
Ultrasonic level controller for up to six pumps - control, differential control, and open channel flow monitoring.
|
HydroRanger 200
- An economical, low-maintenance solution delivering control efficiency and productivity needed to meet today’s exacting standards
- Auto False-Echo Suppression of false echoes
|
|
SIMATIC PDM
|
|
|
|
|
|
Continuous level measurement - Ultrasonic transmitters
|
|
|
|
|
 P_FI01_XX_05311 |
SITRANS LU150 and LU180 are short-range integrated ultrasonic level transmitters. These 2-wire, 4 to 20 mA loop powered transmitter are ideal for liquids, slurries, and bulk materials in open or closed vessels to 5 m (16.4 ft).
|
SITRANS LU150
- LU150 is approved for general purpose applications.
- Easy to install, program, and maintain.
- Patented Sonic Intelligence echo processing.
|
|
-
|
SITRANS LU180
- LU180 is approved for intrinsically safe applications.
- Easy to install, program, and maintain.
- Patented Sonic Intelligence echo processing.
|
|
-
|
 P_FI01_XX_04005 |
2-wire loop powered ultrasonic transmitter for level, volume, and flow monitoring of liquids in open channels, storage vessels and simple process vessels.
|
SITRANS Probe LU
- Continuous level measurement up to 12 m (40 ft) range.
- Sonic Intelligence signal processing.
- Auto False-Echo Suppression.
|
|
SIMATIC PDM
|
 P_FI01_XX_05412 |
Ultrasonic level transmitter with HART, 4 to 20 mA is ideal for level, volume, and volume flow measurements. It works with liquids, slurries, and bulk materials up to 12 meters (40 feet).
|
SITRANS Probe LU240
- Continuous level measurement up to 12 m (40 ft) range.
- Next generation Process Intelligence signal processing.
- Auto False-Echo Suppression for fixed obstruction avoidance.
- Fast and easy configuration with quick start wizards.
|
|
SIMATIC PDM
|
 p_fi01_xx_00415 |
Compact level transmitter with integrated transducer for accurate level measurement of liquid applications.
|
The Probe
- A short-range integrated ultrasonic level transmitter, ideal for liquids and slurries in open or closed vessels.
- 3 wire system with mA output and alarm relay.
|
|
-
|
Continuous level measurement - Ultrasonic transducers
|
|
|
|
|
p_fi01_xx_00417
|
ST-H: ETFE or PVDF transducer for chemicals
XRS-5: Standard transducer for applications to 8 m (26 ft)
|
ST-H/EchoMax XRS-5
|
|
|
- ST-H: the narrow design of the ST-H allows the sensor to be mounted using a 2 inch connection
|
|
-
|
- XRS-5: narrow beam angle of only 10°, measuring range maximum 8 m (26 ft) for measurement of liquids, solids, and slurries
|
|
-
|
 P_FI01_XX_05243 |
Transducers for liquids and bulk solids
XPS series: Hermetically sealed PVDF enclosure for chemical immunity
|
EchoMax XPS
- XPS series offers versions for various distances up to 30 m (100 ft) and up to a maximum temperature of 95 °C (203 °F)
|
|
-
|
Continuous level measurement - Radar transmitters
|
|
|
|
|
 P_FI01_XX_05584 |
SITRANS LR100: a compact radar transmitter for continuous level measurement of liquids and slurries to a range of 8 m (26 ft).
SITRANS LR110: a compact radar transmitter for continuous level measurement of liquids, slurries, or solids to a range of 15 m (49.2 ft).
|
SITRANS LR100
- Bluetooth connectivity for easy setup with SITRANS mobile IQ
- Chemically resistant PVDF enclosure
- W band FMCW radar yields narrow beam with small antenna for superior performance in short range applications
- 5 mm accuracy
|
|
|
SITRANS LR110
- Bluetooth connectivity for easy setup with SITRANS mobile IQ
- Chemically resistant PVDF enclosure
- W band FMCW radar yields narrow beam with small antenna for superior performance in short range applications
- HART 7.0 or Modbus RTU communication for intelligent integration into your application
- 2 mm accuracy and zero near range distance yields optimum inventory management capability
|
|
|
 P_FI01_XX_05586 |
Compact radar transmitter for continuous level measurement of liquids and solids to a range of 30 m (98.4 ft).
|
SITRANS LR120
- Bluetooth connectivity for easy setup with SITRANS mobile IQ
- Chemically resistant PVDF enclosure
- W band FMCW radar yields narrow beam with small antenna for superior performance in short range applications
- HART 7.0 or Modbus RTU communication for intelligent integration into your application
- Submergence shield accessory prevents build up on sensor during flooding conditions
- 2 mm accuracy and zero near range distance yields optimum inventory management capability
|
|
|
 P_FI01_XX_05602 |
SITRANS LR140: a 2 wire loop powered radar transmitter for continuous level measurement of liquids and slurries to a range of 8 m (26 ft).
SITRANS LR150: a compact radar transmitter for continuous level measurement of liquids, slurries, and solids to a range of 15 m (49.2 ft), with optional HMI.
|
SITRANS LR140
- Bluetooth connectivity for easy setup with SITRANS mobile IQ.
- Chemically resistant PVDF sensor.
- W band FMCW radar yields narrow beam with small antenna for superior performance in short range applications.
|
|
|
SITRANS LR150
- Bluetooth connectivity for easy setup with SITRANS mobile IQ.
- Optional HMI with pushbutton programming and local diagnostic data.
- Chemically resistant PVDF sensor.
- W band FMCW radar yields narrow beam with small antenna for superior performance in short range applications.
|
|
|
 p_fi01_xx_05075 |
2-wire, 6 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage and process vessels including high temperature and pressure, to a range of 20 m (66 ft).
|
SITRANS LR200
- Program without opening the lid, even in hazardous areas, using patented infrared IS handheld programmer
- Special Uni-Construction hermetically sealed polypropylene rod antenna has integrated threaded connection
- Built-in alphanumeric display with support in four languages
|
|
SIMATIC PDM AMS SITRANS DTM
|
 P_FI01_XX_05603 |
2-wire, 25 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage and process vessels including high temperature and pressure, to a range of 20 m (66 ft); antenna designs ideal for small vessels, low dielectric media, food & beverages and corrosive/aggressive media.
|
SITRANS LR250
- Simple operation using the graphical local user interface (LUI)
- Plug-and-play setup using the intuitive Quick Start Wizard
- 25 GHz high frequency allows for small horn antennas and easy mounting in nozzles
- Process Intelligence signal processing for improved measurement reliability and Auto False-Echo Suppression of fixed obstructions
|
|
SIMATIC PDM AMS SITRANS DTM
|
p_fi01_xx_05040
|
4-wire, 24 GHz FMCW radar level transmitter with extremely high signal-to-noise ratio and advanced signal processing for continuous monitoring of solids up to 100 m (328 ft); ideal for measurement in extreme dust and high temperature applications
|
SITRANS LR460
- Process Intelligence for advanced signal processing and quick and easy adjustment
- Self-guided Quick Start Wizard for plug and play startup
- 100 m (328 ft) range for long-range and difficult applications
|
|
SIMATIC PDM
|
P_FI01_xx_05175
|
2-wire, 78 GHz FMCW radar level transmitter for continuous monitoring of solids and liquids to a range of 100 m (328 ft); easy to install, plug and play, virtually no maintenance
|
SITRANS LR560
- Rugged stainless steel design
- 78 GHz high frequency provides very narrow beam, virtually no mounting nozzle noise, and optimal reflection from sloped solids
- Aimer option to direct beam to area of interest, such as draw point of cone
- Air purge connection is included for self-cleaning of extremely sticky solids
- Lens antenna is highly resistant to product buildup
- Local display interface (LDI) allows local programming and diagnostics
|
|
SIMATIC PDM
AMS
SITRANS DTM
|
Continuous level measurement - Guided wave radar transmitters
|
|
|
|
|
 P_FI01_XX_05248 |
Guided wave radar transmitters for short- and medium-range level, level/interface, and volume measurement of liquids, slurries, and solids. The four LG models are unaffected by changes in process conditions, high temperatures and pressures, and provide a wide range of hygienic options.
|
SITRANS LG240/250/260/270
- Measures accurately on materials with dielectric (dK) as low as 1.4
- Guided wave radar measurement for up to 2 mm (0.08 inch) accuracy
- Measures level, level/interface, and volume of solids, slurries, and liquids
- 4 button programming for quick setup
- Reliable level measurement on harsh applications with pressure up to 400 bar g (40 000 kPa) and temperatures as high as 450 °C (842 °F)
|
|
SIMATIC PDM
SITRANS DTM
|
Continuous level measurement - Capacitance transmitters
|
|
|
|
|
P_FI01_xx_00458
|
For liquids and solids applications, ideal for standard industrial applications in chemical, hydrocarbon processing, food and beverage, and mining, aggregate and cement industries.
|
SITRANS LC300
- Sophisticated, but easy-to-adjust microprocessor combined with field-proven probes
- Active shield technology ensures measurements are unaffected by vapors, product deposits, dust, and condensation
|
|
-
|
Communications
|
|
|
|
|
P_Fi01_xx_02331
|
|
SmartLinx Module, Dolphin Plus software
|
|
|
- Optional communication modules, SmartLinx, provide direct digital connection to popular industrial fieldbus systems
|
|
-
|
- Dolphin Plus for quick and easy configuring, monitoring, tuning, and diagnostics of Siemens devices
|
|
-
|