- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Positioning force 160 N: SSA31.04
- Positioning force 135 N: SFP21.. / SFP71..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 800N: SAX..
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..
- Accessories for SAY..P..
- ASC10.51 - Auxiliary switch for SA..31../SA..61../SA..81..
- AZX61.1 - Funtion module for SA..61.., sequence control/changeover of acting direction
- SAY..P.. - Electromotoric actuators 200 N for Combi valves VPI46 with a 15 mm stroke
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- Positioning force 1100 N: SQV..P..
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSE.. and SSF..
- Positioning force 150 N: SUA21..
- Electrohydraulic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Meters
- Shunt units
- Smoke and alarm products
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASC10.51 - Auxiliary switch for SA..31../SA..61../SA..81..
|
|
|