SiePortal is not yet available in the selected region
Please mind, SiePortal is not yet available in the region you selected. If you continue, you will be taken to the platform Industry Mall, which will successively be replaced by SiePortal also in that region.
In the selected region, SiePortal is available
Please mind, in the region you selected, our Industry Mall is already replaced by its successor, SiePortal. If you continue, you will be taken to SiePortal, which will successively replace Industry Mall also in other regions.
Använd vårt onlineforum för att få specifika lösningsförslag eller skicka din tekniska fråga direkt till våra produktspecialister på teknisk support.
Skapa en ticket
Status på din ticket
Hitta statusen på din ticket online. En översikt på dina ticket kan du hitta här:
Status på din ticket
Status på din ticket
Search in
Produktkatalog
Produktkatalog
ETIM 7
ETIM 8
Minimera
驱动技术
自动化技术
自动化与控制系统
SIMATIC 工业自动化系统
SIMOTION 运动控制系统
SINUMERIK CNC 自动化系统
SINUMERIK 808
SINUMERIK 828 (NC 82)
SINUMERIK 840
SINUMERIK ONE
SINUMERIK ONE 简介
亮点
机床概念
机床虚拟化
SIMOTICS 电机
运动控制编码器测量系统
MOTION-CONNECT 接线系统
SINAMICS S120 驱动系统
SINAMICS S220 drive system
SINUMERIK 数控系统
带有 SINAMICS S120 的 SINUMERIK ONE 功能概览
Glossary SINUMERIK ONE
Control structure and configuration
Drives
Axis functions
Spindle functions
Interpolations
Couplings
Transformations
Measuring
Technologies
Handwheel override
Contour handwheel
Punching/nibbling
Slot shape recognition
Balance cutting
Interpolation turning
Y-Turning
Prime Turning ™
Comb Grooving
SMTE engraving
SMTE QR code
SMTE chatter avoidance
SMTE Trochoidal Basic
Machining package 5 axes
Machining package 5 axes additional function 7th axis
Milling/turning technology package SINUMERIK ONE Dynamics Operate
Milling technology package SINUMERIK ONE Dynamics 3 Axis Milling
Milling technology package SINUMERIK ONE Dynamics 5 Axis Milling
SCALANCE XF204-2BA DNA managed IE Y-switch, IEC 62443-4-2 certified; 4 x 10/100 Mbit/s, 2 x BusAdapter interface, error signaling contact, set pushbutton, redundant 24 V DC power supply, PROFINET device, extended temperature range -40 °C...+70 °C, conformal coating, with electr. manual on DVD, C-PLUG optional, supplied without BusAdapter