ENG_755302.XML
Together with the SIMATIC S7 F Systems and SIMATIC Safety Matrix software, SIMATIC Safety Integrated supports the implementation and operation of safety applications for process automation.
Using the SIMATIC S7 F Systems engineering tool, you can configure the safety-related F/FH automation systems of the S7‑400 series as well as the safety-related F‑modules from the ET 200 range.
You can also configure the safety-related applications simply, efficiently and without any time-consuming familiarization using continuous function charts (CFC) and pre-defined function blocks from the F‑block library of the SIMATIC S7 F systems. However, this is even simpler, more convenient and faster using the Safety Matrix Tool based on CFC. This tool works according to the principle of a Cause&Effect matrix. Once you have defined reactions (effects) to all events (causes) occurring during a process, the tool automatically produces complex safety programs.
The Safety Matrix Viewer allows you to operate and monitor the SIMATIC Safety Matrix from the SIMATIC PCS 7 OS single station or from the SIMATIC PCS 7 OS client.