• Automation systems
      • SIMATIC Industrial Automation Systems
        • I/O systems
          • SIMATIC ET 200 systems without control cabinet
            • SIMATIC ET 200pro
              • I/O modules
                • Digital expansion modules
                • Analog expansion modules
                • Technology modules
                  • EM 2 SSI electronic module
                • PM-E power module
                • PM-O power module output
                • ET 200pro pneumatic interface
                • RF170C
              • Central processing units
              • 3-phase, 24 V DC (ET200pro PS, IP67)
              • Accessories for ET 200pro motor starters
              • SIMATIC ET 200pro FC-2 frequency converters
        • Siemens Partner Program
  • Software

EM 2 SSI electronic module

Spice Selection Filters
Tabellen till vänster visar enbart matchande produkter enligt:
fastening method
type of switch
number of poles
protection class IP
conditional short-circuit current / with line-side fuse protection / at 690 V / by gG fuse
operating power / at AC-23 A / at 440 V
operational current / at AC / according to UL 489/UL 60947-4-1
Allt om EM 2 SSI electronic module
This kind of information is not available for this product.
;