SiePortal is not yet available in the selected region
Please mind, SiePortal is not yet available in the region you selected. If you continue, you will be taken to the platform Industry Mall, which will successively be replaced by SiePortal also in that region.
In the selected region, SiePortal is available
Please mind, in the region you selected, our Industry Mall is already replaced by its successor, SiePortal. If you continue, you will be taken to SiePortal, which will successively replace Industry Mall also in other regions.
Använd vårt onlineforum för att få specifika lösningsförslag eller skicka din tekniska fråga direkt till våra produktspecialister på teknisk support.
Skapa en ticket
Status på din ticket
Hitta statusen på din ticket online. En översikt på dina ticket kan du hitta här:
Status på din ticket
Status på din ticket
SIPLUS PS PSU3400 1ACDC DC 24V 2.5A based on 6EP3332-0TA00-0AY0 with conformal coating, -40…+70 °C, start up -25 °C, stabilized power supply input: 230 V AC (88…264 V) input: 24 V DC (18…264 V) output: 24 V DC/2.5 A