SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1LE7603-2DC0.-....
Product
Image similar
SIMOTICS SD LOW-VOLTAGE MOTOR, IEC SQUIRREL-CAGE,SELF-VENTIL.,IP55 TEMP. CL. 155(F) ACC.TO 130(B) IE3,CAST-IRON HOUSING REDUCED OUTPUT 6POLE * FS280S * 37KW(50HZ)
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1LE7603-2DC0.-....
Product Description SIMOTICS SD LOW-VOLTAGE MOTOR, IEC SQUIRREL-CAGE,SELF-VENTIL.,IP55 TEMP. CL. 155(F) ACC.TO 130(B) IE3,CAST-IRON HOUSING REDUCED OUTPUT 6POLE * FS280S * 37KW(50HZ)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group 3C0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor N-W-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day(s)
Net Weight (kg) 510,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015210
LKZ_FDB/ CatalogID D81.1-NL/IEC
Product Group 2683
Group Code P113
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 22.07.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-21-01
eClass 14 27-02-21-01
eClass 6 27-02-21-01
eClass 7.1 27-02-21-01
eClass 8 27-02-21-01
eClass 9 27-02-21-01
eClass 9.1 27-02-21-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
This product has to be configured before it can be ordered.
;