SIMOTICS M compact synchronous motor 2500 r/min, 48.4 kW 185 Nm, 83 A, 371 V 2800 r/min, 53.4 kW 182 Nm, 82 A, 415 V 3000 r/min, 56.9 kW 181 Nm, 81 A, 449 V forced ventilation; direction of air flow NDE--> DE; IP55 degree of protection customer-specific motor offer number SMR-83-2013 U65: holding brake 24 V DC Q1C: terminal box customer-specific
Article Number |
1PH8137-4FL13-0AZ1-Z Q1C+U65 |
Product Description |
SIMOTICS M compact synchronous motor 2500 r/min, 48.4 kW 185 Nm, 83 A, 371 V 2800 r/min, 53.4 kW 182 Nm, 82 A, 415 V 3000 r/min, 56.9 kW 181 Nm, 81 A, 449 V forced ventilation; direction of air flow NDE--> DE; IP55 degree of protection customer-specific motor offer number SMR-83-2013 U65: holding brake 24 V DC Q1C: terminal box customer-specific
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
761 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
------71 |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
40 Day(s) |
Net Weight (kg) |
182,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
195125113725 |
Commodity Code |
85015290 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
5690 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05.11.2018 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
1200 |
27-02-26-02 |
eClass |
1400 |
27-02-26-02 |
eClass |
600 |
27-02-26-02 |
eClass |
710 |
27-02-26-02 |
eClass |
800 |
27-02-26-02 |
eClass |
900 |
27-02-26-02 |
eClass |
910 |
27-02-26-02 |
ETIM |
700 |
EC001851 |
ETIM |
800 |
EC001851 |
ETIM |
900 |
EC001851 |
UNSPSC |
1500 |
26-10-11-09 |
|
|
|
|