7SX800 universal protection device; with basic functionality; function extension through additionally orderable function points; BI: 14; BO: 11 (10F, 1 life) ; I: 4 (4x protection); U: 4 (standard); housing: 1/6 x 19''; 8 LEDs; 9 operating keys; Ethernet: electrical; serial interface; operation panel: integrated; display type: color display; front design: US; auxiliary voltage: 24 V - 250 V DC, 100 V - 230 V AC, modules: PS050 + IO060 ; with 20 function points
Article Number |
7SX8000-3BA51-1BA0-Z P02 |
Product Description |
7SX800 universal protection device; with basic functionality; function extension through additionally orderable function points; BI: 14; BO: 11 (10F, 1 life) ; I: 4 (4x protection); U: 4 (standard); housing: 1/6 x 19''; 8 LEDs; 9 operating keys; Ethernet: electrical; serial interface; operation panel: integrated; display type: color display; front design: US; auxiliary voltage: 24 V - 250 V DC, 100 V - 230 V AC, modules: PS050 + IO060 ; with 20 function points
|
Product family |
SIPROTEC Compact 7SX800 - Universal protection relay |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
184 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
20 Day(s) |
Net Weight (kg) |
2,691 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1317 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.04.2020 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Not available |
|
|
|