ASIsafe SlimLine module S22.5F Phased-out product !!! For further information, please contact our sales department digital safety, 2 F-DI/2 DQ, IP20 2 x input for mechanical sensors 2 x standard output 24 V DC Output supply from 24 V DC spring-type terminals Overall width 22.5 mm
Notlar
Yeni ürün uyarısı For successor, see https://support.industry.siemens.com/cs/ww/en/view/109743533
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
Ürün Kodu |
3RK1405-1BG00-0AA2 |
Ürün Açıklaması |
ASIsafe SlimLine module S22.5F Phased-out product !!! For further information, please contact our sales department digital safety, 2 F-DI/2 DQ, IP20 2 x input for mechanical sensors 2 x standard output 24 V DC Output supply from 24 V DC spring-type terminals Overall width 22.5 mm
|
Ürün Ailesi |
Tanımlı değil |
Ürün Ömrü (PLM) |
PM410:Yedek statüsünde ürün |
Ürün Ömrü Statüsü Başlangıç Tarihi |
01.10.2023 |
Notlar |
Yeni ürün uyarısı For successor, see https://support.industry.siemens.com/cs/ww/en/view/109743533
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
|
Fİyat Grubu / HQ Fiyat Grubu |
42C |
Liste Fiyatı |
Fiyat Göster
|
Müşteri Fiyatı |
Fiyat Göster
|
Metal Faktör |
Yok |
İhracat Kontrol Düzenlemeleri |
ECCN : N / AL : N |
Teslim Süresi (Exw - İş Günü ) |
10 Gün(ler) |
Net Ağırlık (Kg) |
0,148 Kg |
Paketleme Boyutları |
28,00 x 106,50 x 124,00 |
Paket Boyutu Ölçü Birimi |
MM |
Miktar Birim |
1 Adet |
Paket Miktarı |
1 |
EAN |
4011209629578 |
UPC |
754554926216 |
Emtia Kodu (GTİP) |
85371098 |
LKZ_FDB/ Katalog Kodu |
CC-IC10 |
Ürün Grubu |
3720 |
Group Code |
R711 |
Menşei Ülke |
Almanya |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Ürün Sınıfı |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Evet |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Tanımlı değil |
|
|
|