fixed-mounted circuit breaker 4-pole, size 2 In=2000A to 500V, 50/60Hz AC Icu=66kA at 500V with mechanical lockout device with tripped signaling switch with tripped indicators Overcurrent release ETU35WT LSI Setting range according to FS with display Motorized/manual operating mechanism with memory with electrical and mechanical activation Motor and electr. calling for 220...240 V AC, 220...250 V DC Activation solenoid 220...250 V DC without 1st auxiliary release With 2nd auxiliary release Shunt release "F", F2 220...240 V AC, 220...250 V DC switch position-depending 1st + 2nd auxiliary current switch block 2 NO + 2 NC - 2 CO With door sealing frame with sealing cap against unauthorized switching off
Notlar
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
Ürün Kodu |
3WT8206-5UA70-0AA2 |
Ürün Açıklaması |
fixed-mounted circuit breaker 4-pole, size 2 In=2000A to 500V, 50/60Hz AC Icu=66kA at 500V with mechanical lockout device with tripped signaling switch with tripped indicators Overcurrent release ETU35WT LSI Setting range according to FS with display Motorized/manual operating mechanism with memory with electrical and mechanical activation Motor and electr. calling for 220...240 V AC, 220...250 V DC Activation solenoid 220...250 V DC without 1st auxiliary release With 2nd auxiliary release Shunt release "F", F2 220...240 V AC, 220...250 V DC switch position-depending 1st + 2nd auxiliary current switch block 2 NO + 2 NC - 2 CO With door sealing frame with sealing cap against unauthorized switching off
|
Ürün Ailesi |
Ordering Data Overview |
Ürün Ömrü (PLM) |
PM300:Aktif Ürün |
Notlar |
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
|
Fİyat Grubu / HQ Fiyat Grubu |
1CA |
Liste Fiyatı |
Fiyat Göster
|
Müşteri Fiyatı |
Fiyat Göster
|
Metal Faktör |
LBP----- |
İhracat Kontrol Düzenlemeleri |
ECCN : N / AL : N |
Teslim Süresi (Exw - İş Günü ) |
10 Gün(ler) |
Net Ağırlık (Kg) |
70,440 Kg |
Paket Boyutu Ölçü Birimi |
Tanımlı değil |
Miktar Birim |
1 Adet |
Paket Miktarı |
1 |
EAN |
Tanımlı değil |
UPC |
Tanımlı değil |
Emtia Kodu (GTİP) |
85362000 |
LKZ_FDB/ Katalog Kodu |
LV10.1 |
Ürün Grubu |
3744 |
Group Code |
P360 |
Menşei Ülke |
Çin |
Compliance with the substance restrictions according to RoHS directive |
Given |
Ürün Sınıfı |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Hayır |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versiyon
|
Sınıflandırma
|
eClass |
12 |
27-37-04-09 |
eClass |
14 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|