****spare part**** SINAMICS G150 converter cabinet unit, AC/AC 500-600 V 3AC, 50/60 Hz type rating: 160 kW 6-pulse infeed without energy recovery Version A, incl. EMC filter 2nd environment, category C3
Notlar
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
Ürün Kodu |
6SL3710-1GF32-6AA0 |
Ürün Açıklaması |
****spare part**** SINAMICS G150 converter cabinet unit, AC/AC 500-600 V 3AC, 50/60 Hz type rating: 160 kW 6-pulse infeed without energy recovery Version A, incl. EMC filter 2nd environment, category C3
|
Ürün Ailesi |
Tanımlı değil |
Ürün Ömrü (PLM) |
PM490:Temini Sonlanmış Ürün |
Ürün Ömrü Statüsü Başlangıç Tarihi |
24.08.2010 |
Notlar |
Birim fiyat 'Price on request' olan ürünler Industry MALL' dan satın alınamaz. Ürün kodunu kontrol ediniz. Ürün kodu doğru ise siparişi için Siemens TR ilgili satış birimi ile temasa geçiniz.
|
Yedek |
6SL3710-1GF32-6AA3 |
Substitute Description |
SINAMICS G150 Converter cabinet unit, AC/AC with CIM+CU320-2 500-600V 3AC, 50/60 Hz Type rating: 160kW 6-pulse supply without power recovery Version A, incl. EMC filter 2nd environment, Category C3 |
Fİyat Grubu / HQ Fiyat Grubu |
3D0 |
Liste Fiyatı |
Fiyat Göster
|
Müşteri Fiyatı |
Fiyat Göster
|
Metal Faktör |
Yok |
İhracat Kontrol Düzenlemeleri |
ECCN : N / AL : N |
Teslim Süresi (Exw - İş Günü ) |
belirsiz |
Net Ağırlık (Kg) |
390,000 Kg |
Paket Boyutu Ölçü Birimi |
Tanımlı değil |
Miktar Birim |
1 Adet |
Paket Miktarı |
1 |
EAN |
Tanımlı değil |
UPC |
Tanımlı değil |
Emtia Kodu (GTİP) |
85044088 |
LKZ_FDB/ Katalog Kodu |
D11.3LD |
Ürün Grubu |
4923 |
Group Code |
P122 |
Menşei Ülke |
Çin |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.03.2005 |
Ürün Sınıfı |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Evet |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Tanımlı değil |
|
|
|