SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
FDU:70000004072978
Product
Image similar
STLE 112MGB4SV M17+N54 220/380V FU The product will be delivered with either the Siemens or Innomotics product brand.
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number FDU:70000004072978
Product Description STLE 112MGB4SV M17+N54 220/380V FU The product will be delivered with either the Siemens or Innomotics product brand.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 81P
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 27 Day(s)
Net Weight (kg) 21,032 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID MD50.1-NL
Product Group 3565
Group Code R827
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 21.07.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-30-91
eClass 14 27-02-30-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-30-91
eClass 9.1 27-02-30-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Buy product
Quantity 1 Piece
;