SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
LMH:6100373732
Product
Image similar
*Spare part* Flange DE B5 4-6-pole 1LG0 Ah 225
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number LMH:6100373732
Product Description *Spare part* Flange DE B5 4-6-pole 1LG0 Ah 225
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group S70
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : N
Estimated dispatch time (Working Days) 15 Day(s)
Net Weight (kg) 29,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 7307910000
LKZ_FDB/ CatalogID D81.5/IEC
Product Group 9751
Group Code P1S3
Country of origin China
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-02-21-91
eClass 1400 27-02-21-91
eClass 600 27-02-91-02
eClass 710 27-02-91-02
eClass 800 27-02-91-02
eClass 900 27-02-21-91
eClass 910 27-02-21-91
ETIM 700 EC001851
ETIM 800 EC001851
ETIM 900 EC001851
UNSPSC 1500 26-10-11-09
|
Buy product
Quantity 1 Piece
;