ENG_116538.XML
P_D211_XX_00346
Power cable for connecting a SIMOTICS motor to a SINAMICS S120 Motor Module, C/D type, 3 A to 30 A
P_D211_XX_00363
Power cable with separately supplied connector for connecting a SIMOTICS motor to a SINAMICS S120 Motor Module, C/D type 3 A to 30 A
Power cables
The synchronous and asynchronous motors are connected to the Motor Modules or Power Modules by means of MOTION-CONNECT power cables.
The pre-assembled MOTION-CONNECT power cables are of high quality and offer safety with problem-free functioning.
Depending on the version, the MOTION‑CONNECT power cables are pre-assembled at one end or both ends.
If pre-assembled power cables are to be installed in a cable carrier in such a way that the connector would inhibit assembly, pre-assembled cables without assembled connector can also be supplied. In this case, the contacts of the cables are crimped and the connector is supplied separately. After installing the cables, the customer assembles the connector.
The 6FX.002‑5....‑.... power cables are available with crimped contacts and with the connector supplied separately as an option (not applicable to power cables with bare wire ends or cable lugs).
Power cables with separately supplied module-end connector:
In this case, the 6th position of the Article No. must be changed from 0 to 1: 6FX.012‑5....‑.... (not for power cables for SINAMICS S120 Power Modules or Motor Modules in booksize compact format).
Power cables without module-end connector:
In this case, the 6th position of the Article No. must be changed from 0 to 2: 6FX.022‑5....‑....
The connector can be ordered separately.
Power cables with separately supplied motor-end connector:
In this case, the 6th position of the Article No. must be changed from 0 to 4: 6FX.042‑5...‑.... (not for power cables with bare wire ends on the motor end or for power cables for SINAMICS S120 Combi).
Type of delivery for pre-assembled power cables
Pre-assembled power cables can be ordered in units of 10 cm (3.94 in) up to a maximum length of 299 m (981 ft).
The cables are supplied in coils up to 30 kg (66.2 lb) or 100 m (328 ft). Above 30 kg or 100 m (66.2 lb or 328 ft), cable drums are used instead of coils. This applies to both pre-assembled power cables and for cables sold by the meter.
Type of delivery for power cables sold by the meter
Fixed lengths
Cross-section
|
Brake cores
|
MOTION‑CONNECT 500 MOTION‑CONNECT 800PLUS
|
1.5 mm2
|
without/with
|
50 m (164 ft), 100 m (328 ft), 200 m (656 ft), 500 m (1641 ft)
|
2.5 mm2
|
without/with
|
50 m (164 ft), 100 m (328 ft), 200 m (656 ft), 500 m (1641 ft)
|
Variable length, available in exact meter lengths
Cross-section
|
Brake cores
|
MOTION‑CONNECT 500
|
MOTION‑CONNECT 800PLUS
|
4 mm2
|
without/with
|
≤ 500 m (1641 ft)
|
≤ 500 m (1641 ft)
|
6 mm2
|
without/with
|
≤ 500 m (1641 ft)
|
≤ 500 m (1641 ft)
|
10 mm2
|
without/with
|
≤ 500 m (1641 ft)
|
≤ 500 m (1641 ft)
|
16 mm2
|
without/with
|
≤ 200 m (656 ft)
|
≤ 200 m (656 ft)
|
25 mm2
|
without
|
≤ 200 m (656 ft)
|
–
|
with
|
≤ 200 m (656 ft)
|
≤ 200 m (656 ft)
|
35 mm2
|
without
|
≤ 200 m (656 ft)
|
–
|
with
|
≤ 200 m (656 ft)
|
≤ 200 m (656 ft)
|
50 mm2
|
without
|
≤ 200 m (656 ft)
|
–
|
with
|
≤ 200 m (656 ft)
|
≤ 200 m (656 ft)
|
70 mm2
|
without
|
≤ 100 m (328 ft)
|
–
|
95 mm2
|
without
|
≤ 100 m (328 ft)
|
–
|
120 mm2
|
without
|
≤ 100 m (328 ft)
|
–
|
Above 30 kg (66.2 lb) or 100 m (328 ft), the cables are supplied on drums, otherwise as coils.
Hybrid cables
Hybrid cables connect AM600 Adapter Modules to the distributed components Hybrid Cabinet Bushings, DRIVE-CLiQ Extension and SINAMICS S120M, as well as the distributed components to one another. Hybrid cables are only delivered pre-assembled.
Type of delivery for pre-assembled hybrid cables
The pre-assembled cables can be delivered in length units of 10 cm (3.94 in) up to 75 m (246 ft) to suit the system.