13.01.2025 8:46:38 PM
Product Catalog
  • Product Catalog
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • HVAC products
      • Valves and actuators
        • Actuators for globe and pressure independent control valves (PICV)
          • Electrohydraulic
            • Electrohydraulic‚ positioning force 1000 N / 2800 N: SKD.. / SKB.. / SKC..
              • SKC32.60/F - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P
              • SKC32.61/F - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P, fail-safe function
              • SKB62/F - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0..10 V 4...20 mA
              • SKC62/F - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0..10 V 4...20 mA
              • SKD32../SKD82.. - Electrohydraulic actuators 1000 N for valves with 20 mm stroke
              • SKD60/SKD62.. - Electrohydraulic actuators 1000 N for valves with 20 mm stroke
              • SKB32../SKB82.. - Electrohydraulic actuators 2800 N for valves with 20 mm stroke
              • SKB60/62.. - Electrohydraulic actuators 2800 N for valves with 20 mm stroke
              • SKC32../SKC82.. - Electrohydraulic actuators 2800 N for valves with 40 mm stroke
              • SKC60/SKC62.. - Electrohydraulic actuators 2800 N for valves with 40 mm stroke
              • Accessories for SKD../SKB../SKC..
                • ASC1.6 - Auxiliary switch for SKB6../ SKC6../ SKD6..
                • ASC9.3 - Double auxiliary switch for SKB/ C/ D32../82..
                • ASZ7.3 - Potentiometer 0…1000 Ohm for SKB/ C/ D32../82..
                • ASZ7.31 - Potentiometer 0…135 Ohm for SKB/ C/ D32../82..
                • ASK50 - Stroke inverter for SKD..
                • ASK51 - Stroke inverter for SKB..
                • ASE4U10E - Intelligent Valve Controller Module for pressure independent energy measuring valves series EVG4U.., EXG4U.., EVF4U.. and EXF4U..
                • ASZ7.32 - Potentiometer 0…200 Ohm for SKB/ C/ D32../82..
                • ASC9.3DU - Double Auxiliary Switch, Adjustable Cams, For SKD82 Series Valve Actuators
                • ASC9.3BCU - Double Auxiliary Switch, Adjustable Cams for SKB82, SKC82 Valve Actuators
                • ASZ6.6 - Stem heating element for media < 0 °C
                • 466857598 - Control unit
                • 599-10200 - RETAINER CLAMP KIT,SKB/C
                • ASE4U10U - Intelligent Valve Controller
              • 417856498 - Stem coupling for SKC..
              • SKB32..F/SKC32..F - Electrohydraulic actuators 2800 N for valves with 20 / 40 mm stroke
    • Cloud solutions
  • Software

ASZ7.31 - Potentiometer 0…135 Ohm for SKB/ C/ D32../82..

Spice Selection Filters
All about ASZ7.31 - Potentiometer 0…135 Ohm for SKB/ C/ D32../82..
This kind of information is not available for this product.
;