SiePortal

您的信息、购买和订购流程集成平台 — 有机整合“工业产品网上商城”和“在线支持”。

SiePortal
搜索范围
产品目录
  • 产品目录
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
最小化

TD 400C 文本显示器

Spice Selection Filters
左侧的表格仅显示符合以下情况的匹配产品:
operational current at AC-1 up to 690 V at ambient temperature 40 °C
operational current at AC-1 up to 690 V at ambient temperature 60 °C
control version of the switch operating mechanism
design of the surge suppressor
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
number of NO contacts for auxiliary contacts instantaneous contact
number of NC contacts for auxiliary contacts instantaneous contact
type of electrical connection for main current circuit
type of electrical connection at contactor for auxiliary contacts
type of electrical connection of magnet coil
全部关于 TD 400C 文本显示器
该产品没有这种信息。
;