General information
|
|
|
|
|
Product type designation
|
CPU 1511-1 PN
|
CPU 1513-1 PN
|
CPU 1515-2 PN
|
CPU 1516-3 PN/DP
|
HW functional status
|
FS03
|
FS04
|
FS04
|
FS04
|
Firmware version
|
V4.0
|
V4.0
|
V4.0
|
V4.0
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Product function
|
|
|
|
|
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
|
Yes; Distributed and central; with minimum OB 6x cycle of 500 µs (distributed) and 1 ms (central)
|
Yes; Distributed and central; with minimum OB 6x cycle of 500 µs (distributed) and 1 ms (central)
|
Yes; Distributed and central; with minimum OB 6x cycle of 375 µs (distributed) and 1 ms (central)
|
Yes; Distributed and central; with minimum OB 6x cycle of 375 µs (distributed) and 1 ms (central)
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Engineering with
|
|
|
|
|
|
V20 (FW V4.0) / V18 (FW V3.0) or higher; configurable with older TIA Portal versions as 6ES7511-1AK02-0AB0
|
V20 (FW V4.0) / V18 (FW V3.0) or higher; configurable with older TIA Portal versions as 6ES7513-1AL02-0AB0
|
V20 (FW V4.0) / V18 (FW V3.0) or higher; configurable with older TIA Portal versions as 6ES7515-2AM02-0AB0
|
V20 (FW V4.0) / V18 (FW V3.0) or higher; configurable with older TIA Portal versions as 6ES7516-3AN02-0AB0
|
Configuration control
|
|
|
|
|
via dataset
|
Yes
|
Yes
|
Yes
|
Yes
|
Display
|
|
|
|
|
Screen diagonal [cm]
|
3.45 cm
|
3.45 cm
|
6.1 cm
|
6.1 cm
|
Control elements
|
|
|
|
|
Number of keys
|
8
|
8
|
8
|
8
|
Mode buttons
|
2
|
2
|
2
|
2
|
Supply voltage
|
|
|
|
|
Rated value (DC)
|
24 V
|
24 V
|
24 V
|
24 V
|
permissible range, lower limit (DC)
|
19.2 V
|
19.2 V
|
19.2 V
|
19.2 V
|
permissible range, upper limit (DC)
|
28.8 V
|
28.8 V
|
28.8 V
|
28.8 V
|
Reverse polarity protection
|
Yes
|
Yes
|
Yes
|
Yes
|
Mains buffering
|
|
|
|
|
|
5 ms
|
5 ms
|
5 ms
|
5 ms
|
|
1/s
|
1/s
|
1/s
|
1/s
|
Input current
|
|
|
|
|
Current consumption (rated value)
|
0.56 A
|
0.56 A
|
0.65 A
|
0.69 A
|
Current consumption, max.
|
0.9 A
|
0.9 A
|
1.03 A
|
1.08 A
|
Inrush current, max.
|
1.15 A; Rated value
|
1.15 A; Rated value
|
1.15 A; Rated value
|
1.15 A; Rated value
|
I²t
|
0.5 A²·s
|
0.6 A²·s
|
0.6 A²·s
|
0.6 A²·s
|
Power
|
|
|
|
|
Infeed power to the backplane bus
|
10 W
|
10 W
|
12 W
|
12 W
|
Power consumption from the backplane bus (balanced)
|
5.5 W
|
5.5 W
|
6.2 W
|
6.7 W
|
Power loss
|
|
|
|
|
Power loss, typ.
|
3.4 W
|
3.4 W
|
3.6 W
|
4 W
|
Memory
|
|
|
|
|
Number of slots for SIMATIC memory card
|
1
|
1
|
1
|
1
|
SIMATIC memory card required
|
Yes
|
Yes
|
Yes
|
Yes
|
Work memory
|
|
|
|
|
|
300 kbyte
|
600 kbyte
|
1 Mbyte
|
2 Mbyte
|
|
1.5 Mbyte
|
2.5 Mbyte
|
4.5 Mbyte
|
7.5 Mbyte
|
Load memory
|
|
|
|
|
|
32 Gbyte
|
32 Gbyte
|
32 Gbyte
|
32 Gbyte
|
Backup
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
CPU processing times
|
|
|
|
|
for bit operations, typ.
|
6 ns
|
6 ns
|
6 ns
|
6 ns
|
for word operations, typ.
|
7 ns
|
7 ns
|
7 ns
|
7 ns
|
for fixed point arithmetic, typ.
|
9 ns
|
9 ns
|
9 ns
|
9 ns
|
for floating point arithmetic, typ.
|
37 ns
|
37 ns
|
37 ns
|
37 ns
|
CPU-blocks
|
|
|
|
|
Number of elements (total)
|
4 000; Blocks (OB, FB, FC, DB) and UDTs
|
4 000; Blocks (OB, FB, FC, DB) and UDTs
|
8 000; Blocks (OB, FB, FC, DB) and UDTs
|
8 000; Blocks (OB, FB, FC, DB) and UDTs
|
DB
|
|
|
|
|
|
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999
|
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999
|
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999
|
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999
|
|
1.5 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
2.5 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
4.5 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
7.5 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
FB
|
|
|
|
|
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
|
300 kbyte
|
600 kbyte
|
1 Mbyte
|
1 Mbyte
|
FC
|
|
|
|
|
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
|
300 kbyte
|
600 kbyte
|
1 Mbyte
|
1 Mbyte
|
OB
|
|
|
|
|
|
300 kbyte
|
600 kbyte
|
1 Mbyte
|
1 Mbyte
|
|
100
|
100
|
100
|
100
|
|
20
|
20
|
20
|
20
|
|
20
|
20
|
20
|
20
|
|
20; With minimum OB 3x cycle of 250 µs
|
20; With minimum OB 3x cycle of 250 µs
|
20; With minimum OB 3x cycle of 250 µs
|
20; With minimum OB 3x cycle of 250 µs
|
|
50
|
50
|
50
|
50
|
|
3
|
3
|
3
|
3
|
|
2
|
2
|
2
|
3
|
|
2
|
2
|
2
|
2
|
|
100
|
100
|
100
|
100
|
|
4
|
4
|
4
|
4
|
|
2
|
2
|
2
|
2
|
|
1
|
1
|
1
|
1
|
Nesting depth
|
|
|
|
|
|
24
|
24
|
24
|
24
|
Counters, timers and their retentivity
|
|
|
|
|
S7 counter
|
|
|
|
|
|
2 048
|
2 048
|
2 048
|
2 048
|
Retentivity
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
IEC counter
|
|
|
|
|
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
S7 times
|
|
|
|
|
|
2 048
|
2 048
|
2 048
|
2 048
|
Retentivity
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
IEC timer
|
|
|
|
|
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Data areas and their retentivity
|
|
|
|
|
Retentive data area (incl. timers, counters, flags), max.
|
256 kbyte; in total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 216 KB
|
256 kbyte; in total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 216 KB
|
512 kbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 472 KB
|
512 kbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 472 KB
|
Extended retentive data area (incl. timers, counters, flags), max.
|
1.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
2.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
4.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
7.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
Flag
|
|
|
|
|
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
Data blocks
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
No
|
No
|
Local data
|
|
|
|
|
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
Address area
|
|
|
|
|
Number of IO modules
|
2 048; max. number of modules / submodules
|
2 048; max. number of modules / submodules
|
8 192; max. number of modules / submodules
|
8 192; max. number of modules / submodules
|
I/O address area
|
|
|
|
|
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
per integrated IO subsystem
|
|
|
|
|
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
per CM/CP
|
|
|
|
|
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
8 kbyte
|
Subprocess images
|
|
|
|
|
|
32
|
32
|
32
|
32
|
Hardware configuration
|
|
|
|
|
Number of distributed IO systems
|
32; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link)
|
32; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link)
|
64; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link)
|
64; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link)
|
Number of DP masters
|
|
|
|
|
|
|
|
|
1
|
|
4; A maximum of 4 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total
|
6; A maximum of 6 CMs (PROFINET + PROFIBUS) can be inserted in total
|
8; A maximum of 8 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total
|
8; A maximum of 8 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total
|
Number of IO Controllers
|
|
|
|
|
|
1
|
1
|
2
|
2
|
|
4; A maximum of 4 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total
|
6; A maximum of 6 CMs (PROFINET + PROFIBUS) can be inserted in total
|
8; A maximum of 8 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total
|
8; A maximum of 8 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total
|
Rack
|
|
|
|
|
|
32; CPU + 31 modules
|
32; CPU + 31 modules
|
32; CPU + 31 modules
|
32; CPU + 31 modules
|
|
1
|
1
|
1
|
1
|
PtP CM
|
|
|
|
|
|
the number of connectable PtP CMs is only limited by the number of available slots
|
the number of connectable PtP CMs is only limited by the number of available slots
|
the number of connectable PtP CMs is only limited by the number of available slots
|
the number of connectable PtP CMs is only limited by the number of available slots
|
Time of day
|
|
|
|
|
Clock
|
|
|
|
|
|
Hardware clock
|
Hardware clock
|
Hardware clock
|
Hardware clock
|
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
Operating hours counter
|
|
|
|
|
|
16
|
16
|
16
|
16
|
Clock synchronization
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; via PROFIBUS CM / CP
|
Yes; via PROFIBUS CM / CP
|
Yes; via PROFIBUS CM / CP
|
Yes
|
|
Yes; via PROFIBUS CM / CP
|
Yes; via PROFIBUS CM / CP
|
Yes; via PROFIBUS CM / CP
|
Yes; via PROFIBUS CM / CP
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Interfaces
|
|
|
|
|
Number of PROFINET interfaces
|
1
|
1
|
2
|
2
|
Number of PROFIBUS interfaces
|
|
|
|
1
|
1. Interface
|
|
|
|
|
Interface types
|
|
|
|
|
|
Yes; X1
|
Yes; X1
|
Yes; X1
|
Yes; X1
|
|
2
|
2
|
2
|
2
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Protocols
|
|
|
|
|
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
PROFINET IO Controller
|
|
|
|
|
Services
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; Requirement: IRT and isochronous mode (MRPD optional)
|
Yes; Requirement: IRT and isochronous mode (MRPD optional)
|
Yes; Requirement: IRT and isochronous mode (MRPD optional)
|
Yes; Requirement: IRT and isochronous mode (MRPD optional)
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
|
Yes; Max. 32 PROFINET devices
|
Yes; Max. 32 PROFINET devices
|
Yes; Max. 32 PROFINET devices
|
Yes; Max. 32 PROFINET devices
|
|
128; In total, up to 512 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
128; In total, up to 512 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
256; in total, up to 1024 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
256; in total, up to 1024 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
|
64
|
64
|
64
|
64
|
|
128
|
128
|
256
|
256
|
|
128
|
128
|
256
|
256
|
|
8; in total across all interfaces
|
8; in total across all interfaces
|
8; in total across all interfaces
|
8; in total across all interfaces
|
|
8
|
8
|
8
|
8
|
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
|
1
|
1
|
1
|
1
|
Update time for IRT
|
|
|
|
|
|
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 500 µs of the isochronous OB is decisive
|
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 500 µs of the isochronous OB is decisive
|
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 375 µs of the isochronous OB is decisive
|
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 375 µs of the isochronous OB is decisive
|
|
500 µs to 8 ms
|
500 µs to 8 ms
|
500 µs to 8 ms
|
500 µs to 8 ms
|
|
1 ms to 16 ms
|
1 ms to 16 ms
|
1 ms to 16 ms
|
1 ms to 16 ms
|
|
2 ms to 32 ms
|
2 ms to 32 ms
|
2 ms to 32 ms
|
2 ms to 32 ms
|
|
4 ms to 64 ms
|
4 ms to 64 ms
|
4 ms to 64 ms
|
4 ms to 64 ms
|
|
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs)
|
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs)
|
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs)
|
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs)
|
Update time for RT
|
|
|
|
|
|
250 µs to 128 ms
|
250 µs to 128 ms
|
250 µs to 128 ms
|
250 µs to 128 ms
|
|
500 µs to 256 ms
|
500 µs to 256 ms
|
500 µs to 256 ms
|
500 µs to 256 ms
|
|
1 ms to 512 ms
|
1 ms to 512 ms
|
1 ms to 512 ms
|
1 ms to 512 ms
|
|
2 ms to 512 ms
|
2 ms to 512 ms
|
2 ms to 512 ms
|
2 ms to 512 ms
|
|
4 ms to 512 ms
|
4 ms to 512 ms
|
4 ms to 512 ms
|
4 ms to 512 ms
|
PROFINET IO Device
|
|
|
|
|
Services
|
|
|
|
|
|
No
|
No
|
No
|
No
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
4
|
4
|
4
|
4
|
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
|
SNMP Configuration and DCP Read Only
|
SNMP Configuration and DCP Read Only
|
SNMP Configuration and DCP Read Only
|
SNMP Configuration and DCP Read Only
|
2. Interface
|
|
|
|
|
Interface types
|
|
|
|
|
|
|
|
Yes; X2
|
Yes; X2
|
|
|
|
1
|
1
|
|
|
|
No
|
No
|
Protocols
|
|
|
|
|
|
|
|
Yes; IPv4
|
Yes; IPv4
|
|
|
|
Yes
|
Yes
|
|
|
|
Yes
|
Yes
|
|
|
|
Yes
|
Yes
|
|
|
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
|
|
|
Yes
|
Yes
|
|
|
|
No
|
No
|
PROFINET IO Controller
|
|
|
|
|
Services
|
|
|
|
|
|
|
|
No
|
No
|
|
|
|
No
|
No
|
|
|
|
No
|
No
|
|
|
|
Yes; per user program
|
Yes; per user program
|
|
|
|
No
|
No
|
|
|
|
32; in total, up to 1024 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
32; in total, up to 1024 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
|
|
|
32
|
32
|
|
|
|
32
|
32
|
|
|
|
8; in total across all interfaces
|
8; in total across all interfaces
|
|
|
|
8
|
8
|
|
|
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
|
|
|
1
|
1
|
Update time for RT
|
|
|
|
|
|
|
|
1 ms to 512 ms
|
1 ms to 512 ms
|
PROFINET IO Device
|
|
|
|
|
Services
|
|
|
|
|
|
|
|
No
|
No
|
|
|
|
No
|
No
|
|
|
|
Yes; per user program
|
Yes; per user program
|
|
|
|
No
|
No
|
|
|
|
Yes
|
Yes
|
|
|
|
4
|
4
|
|
|
|
Yes; per user program
|
Yes; per user program
|
|
|
|
Yes; per user program
|
Yes; per user program
|
|
|
|
SNMP Configuration and DCP Read Only
|
SNMP Configuration and DCP Read Only
|
3. Interface
|
|
|
|
|
Interface types
|
|
|
|
|
|
|
|
|
Yes; X3
|
|
|
|
|
1
|
Protocols
|
|
|
|
|
|
|
|
|
Yes
|
|
|
|
|
No
|
|
|
|
|
Yes
|
PROFIBUS DP master
|
|
|
|
|
|
|
|
|
48; for the integrated PROFIBUS DP interface
|
|
|
|
|
125; In total, up to 1 000 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET
|
Services
|
|
|
|
|
|
|
|
|
Yes
|
|
|
|
|
Yes
|
|
|
|
|
Yes
|
Interface types
|
|
|
|
|
RJ 45 (Ethernet)
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
RS 485
|
|
|
|
|
|
|
|
|
12 Mbit/s
|
Protocols
|
|
|
|
|
PROFIsafe
|
No
|
No
|
No
|
No
|
Number of connections
|
|
|
|
|
|
128; via integrated interfaces of the CPU and connected CPs / CMs
|
128; via integrated interfaces of the CPU and connected CPs / CMs
|
256; via integrated interfaces of the CPU and connected CPs / CMs
|
256; via integrated interfaces of the CPU and connected CPs / CMs
|
|
10
|
10
|
10
|
10
|
|
88
|
88
|
128
|
128
|
|
16
|
16
|
16
|
16
|
Redundancy mode
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Media redundancy
|
|
|
|
|
|
only via 1st interface (X1)
|
only via 1st interface (X1)
|
only via 1st interface (X1)
|
only via 1st interface (X1)
|
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client
|
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
|
Yes; Requirement: IRT
|
Yes; Requirement: IRT
|
Yes; Requirement: IRT
|
Yes; Requirement: IRT
|
|
200 ms; For MRP, bumpless for MRPD
|
200 ms; For MRP, bumpless for MRPD
|
200 ms; For MRP, bumpless for MRPD
|
200 ms; For MRP, bumpless for MRPD
|
|
50
|
50
|
50
|
50
|
SIMATIC communication
|
|
|
|
|
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
See online help (S7 communication, user data size)
|
See online help (S7 communication, user data size)
|
See online help (S7 communication, user data size)
|
See online help (S7 communication, user data size)
|
Open IE communication
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
|
Yes; max. 78 multicast circuits
|
Yes; max. 78 multicast circuits
|
Yes; max. 118 multicast circuits
|
Yes; max. 118 multicast circuits
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; Optional
|
Yes; Optional
|
Yes; Optional
|
Yes; Optional
|
Web server
|
|
|
|
|
|
Yes; Standard and user pages
|
Yes; Standard and user pages
|
Yes; Standard and user pages
|
Yes; Standard and user pages
|
|
Yes; Standard and user pages
|
Yes; Standard and user pages
|
Yes; Standard and user pages
|
Yes; Standard and user pages
|
|
|
|
|
|
|
50
|
50
|
100
|
100
|
|
4
|
4
|
4
|
4
|
|
131 072 byte
|
131 072 byte
|
131 072 byte
|
131 072 byte
|
OPC UA
|
|
|
|
|
|
Yes; "Small" license required
|
Yes; "Small" license required
|
Yes; "Medium" license required
|
Yes; "Medium" license required
|
|
Yes; Data Access (registered Read/Write), Method Call
|
Yes; Data Access (registered Read/Write), Method Call
|
Yes; Data Access (registered Read/Write), Method Call
|
Yes; Data Access (registered Read/Write), Method Call
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
|
4
|
4
|
10
|
10
|
|
1 000
|
1 000
|
2 000
|
2 000
|
|
300
|
300
|
300
|
300
|
|
20
|
20
|
20
|
20
|
|
100
|
100
|
100
|
100
|
|
1
|
1
|
1
|
1
|
|
5
|
5
|
5
|
5
|
|
5 000
|
5 000
|
5 000
|
5 000
|
|
100
|
100
|
100
|
100
|
|
20
|
20
|
20
|
20
|
|
Yes; data access (read, write, subscribe), method call, alarms & condition (A&C), custom address space, role-based access control
|
Yes; data access (read, write, subscribe), method call, alarms & condition (A&C), custom address space, role-based access control
|
Yes; data access (read, write, subscribe), method call, alarms & condition (A&C), custom address space, role-based access control
|
Yes; data access (read, write, subscribe), method call, alarms & condition (A&C), custom address space, role-based access control
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
32
|
32
|
48
|
48
|
|
50 000
|
50 000
|
100 000
|
100 000
|
|
10 000
|
10 000
|
20 000
|
20 000
|
|
50
|
50
|
50
|
50
|
|
100 ms
|
100 ms
|
100 ms
|
100 ms
|
|
200 ms
|
200 ms
|
100 ms
|
100 ms
|
|
20; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre and OPC_UA_ServerMethodPost
|
20; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre and OPC_UA_ServerMethodPost
|
50; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre and OPC_UA_ServerMethodPost
|
50; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre and OPC_UA_ServerMethodPost
|
|
20
|
20
|
20
|
20
|
|
4 000; for 1 s sampling interval and 1 s send interval
|
4 000; for 1 s sampling interval and 1 s send interval
|
4 000; for 1 s sampling interval and 1 s send interval
|
4 000; for 1 s sampling interval and 1 s send interval
|
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
|
15 000
|
15 000
|
30 000
|
30 000
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
100
|
100
|
200
|
200
|
|
50
|
50
|
100
|
100
|
Further protocols
|
|
|
|
|
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
Isochronous mode
|
|
|
|
|
Equidistance
|
|
|
|
Yes
|
S7 message functions
|
|
|
|
|
Number of login stations for message functions, max.
|
32
|
32
|
64
|
64
|
number of subscriptions, max.
|
250
|
250
|
500
|
500
|
number of tags/attributes for subscriptions, max.
|
2 000
|
2 000
|
8 000
|
8 000
|
Program alarms
|
Yes
|
Yes
|
Yes
|
Yes
|
Number of configurable program messages, max.
|
5 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
5 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
Number of loadable program messages in RUN, max.
|
5 000
|
5 000
|
10 000
|
10 000
|
Number of simultaneously active program alarms
|
|
|
|
|
|
600
|
600
|
1 000
|
1 000
|
|
100
|
100
|
200
|
200
|
|
160
|
160
|
160
|
160
|
Test commissioning functions
|
|
|
|
|
Joint commission (Team Engineering)
|
Yes; Parallel online access possible for up to 5 engineering systems
|
Yes; Parallel online access possible for up to 5 engineering systems
|
Yes; Parallel online access possible for up to 8 engineering systems
|
Yes; Parallel online access possible for up to 8 engineering systems
|
Status block
|
Yes; Up to 8 simultaneously (in total across all ES clients)
|
Yes; Up to 8 simultaneously (in total across all ES clients)
|
Yes; Up to 8 simultaneously (in total across all ES clients)
|
Yes; Up to 8 simultaneously (in total across all ES clients)
|
Single step
|
No
|
No
|
No
|
No
|
Number of breakpoints
|
8
|
8
|
8
|
8
|
Profiling
|
Yes
|
Yes
|
Yes
|
Yes
|
Status/control
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
|
|
|
|
|
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
Forcing
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Peripheral inputs/outputs
|
Peripheral inputs/outputs
|
Peripheral inputs/outputs
|
Peripheral inputs/outputs
|
|
200
|
200
|
200
|
200
|
Diagnostic buffer
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
1 000
|
1 000
|
3 200
|
3 200
|
|
500
|
500
|
500
|
500
|
Traces
|
|
|
|
|
|
4
|
4
|
4
|
4
|
|
512 kbyte
|
512 kbyte
|
512 kbyte
|
512 kbyte
|
Interrupts/diagnostics/status information
|
|
|
|
|
Diagnostics indication LED
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Supported technology objects
|
|
|
|
|
Motion Control
|
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool
|
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool
|
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool
|
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool
|
|
1 120
|
1 120
|
2 400
|
2 400
|
|
|
|
|
|
|
40
|
40
|
40
|
40
|
|
80
|
80
|
80
|
80
|
|
160
|
160
|
160
|
160
|
|
80
|
80
|
80
|
80
|
|
20
|
20
|
20
|
20
|
|
160
|
160
|
160
|
160
|
|
40
|
40
|
40
|
40
|
|
|
|
|
|
|
11
|
11
|
11
|
11
|
|
14
|
14
|
20
|
20
|
Controller
|
|
|
|
|
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Counting and measuring
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Standards, approvals, certificates
|
|
|
|
|
Siemens Eco Profile (SEP)
|
Siemens EcoTech
|
|
Siemens EcoTech
|
Siemens EcoTech
|
Ecological footprint
|
|
|
|
|
|
Yes
|
|
Yes
|
Yes
|
Global warming potential
|
|
|
|
|
|
80.1 kg
|
|
100 kg
|
102 kg
|
|
23.8 kg
|
|
25.8 kg
|
26.5 kg
|
|
57.4 kg
|
|
75.2 kg
|
76.7 kg
|
|
-1.29 kg
|
|
-0.83 kg
|
-0.898 kg
|
product functions / security / header
|
|
|
|
|
PROFINET Security Class
|
1
|
1
|
1
|
1
|
signed firmware update
|
Yes
|
Yes
|
Yes
|
Yes
|
Secure Boot
|
Yes
|
Yes
|
Yes
|
Yes
|
safely removing data
|
Yes
|
Yes
|
Yes
|
Yes
|
Ambient conditions
|
|
|
|
|
Ambient temperature during operation
|
|
|
|
|
|
-30 °C; No condensation
|
-30 °C; No condensation
|
-30 °C; No condensation
|
-30 °C; No condensation
|
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
|
-30 °C; No condensation
|
-30 °C; No condensation
|
-30 °C; No condensation
|
-30 °C; No condensation
|
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
Ambient temperature during storage/transportation
|
|
|
|
|
|
-40 °C
|
-40 °C
|
-40 °C
|
-40 °C
|
|
70 °C
|
70 °C
|
70 °C
|
70 °C
|
Altitude during operation relating to sea level
|
|
|
|
|
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
configuration / header
|
|
|
|
|
configuration / programming / header
|
|
|
|
|
Programming language
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Know-how protection
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Access protection
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
No
|
No
|
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; device-wide and centralized
|
Yes; device-wide and centralized
|
Yes; device-wide and centralized
|
Yes; device-wide and centralized
|
|
100
|
100
|
100
|
100
|
|
100
|
100
|
100
|
100
|
|
50
|
50
|
50
|
50
|
programming / cycle time monitoring / header
|
|
|
|
|
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
Dimensions
|
|
|
|
|
Width
|
35 mm
|
35 mm
|
70 mm
|
70 mm
|
Height
|
147 mm
|
147 mm
|
147 mm
|
147 mm
|
Depth
|
129 mm
|
129 mm
|
129 mm
|
129 mm
|
Weights
|
|
|
|
|
Weight, approx.
|
336 g
|
336 g
|
456 g
|
469 g
|