General information
|
|
|
|
|
|
|
Product type designation
|
CPU 1513R-1 PN
|
CPU 1515R-2 PN
|
CPU 1517H-3 PN
|
CPU 1517H-4 PN
|
CPU 1518HF-4PN
|
CPU 1518HF-4 PN
|
HW functional status
|
from FS04
|
FS05
|
FS06
|
FS01
|
FS04
|
FS01
|
Firmware version
|
V4.0
|
V4.0
|
V3.1
|
V4.0
|
V3.1
|
V4.0
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Product function
|
|
|
|
|
|
|
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
Yes; I&M0 to I&M3
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Engineering with
|
|
|
|
|
|
|
|
V20 (FW V4.0) / V18 (FW V3.0) or higher; configurable with older TIA Portal versions as 6ES7 513-1RL00-0AB0
|
V20 (FW V4.0) / V18 (FW V3.0) or higher; configurable with older TIA Portal versions as 6ES7 515-2RM00-0AB0
|
V19 (FW V3.1) / V15.1 (FW V2.6) or higher
|
V20 (FW V4.0)
|
V19 (FW V3.1) / V17 (FW V2.9) or higher
|
V20 (FW V4.0)
|
Redundancy
|
|
|
|
|
|
|
|
Yes
|
Yes
|
|
No
|
|
No
|
Display
|
|
|
|
|
|
|
Screen diagonal [cm]
|
3.45 cm
|
6.1 cm
|
6.1 cm
|
6.1 cm
|
6.1 cm
|
6.1 cm
|
Control elements
|
|
|
|
|
|
|
Number of keys
|
8
|
8
|
6
|
6
|
6
|
8
|
Mode buttons
|
2
|
2
|
|
2
|
|
2
|
Mode selector switch
|
|
|
1
|
|
1
|
|
Supply voltage
|
|
|
|
|
|
|
Rated value (DC)
|
24 V
|
24 V
|
24 V
|
24 V
|
24 V
|
24 V
|
permissible range, lower limit (DC)
|
19.2 V
|
19.2 V
|
19.2 V
|
19.2 V
|
19.2 V
|
19.2 V
|
permissible range, upper limit (DC)
|
28.8 V
|
28.8 V
|
28.8 V
|
28.8 V
|
28.8 V
|
28.8 V
|
Reverse polarity protection
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Mains buffering
|
|
|
|
|
|
|
|
5 ms
|
5 ms
|
5 ms
|
5 ms
|
5 ms
|
5 ms
|
|
1/s
|
1/s
|
1/s
|
1/s
|
1/s
|
1/s
|
Input current
|
|
|
|
|
|
|
Current consumption (rated value)
|
0.56 A
|
0.65 A
|
1.5 A
|
1.4 A
|
1.55 A
|
1.4 A
|
Current consumption, max.
|
0.87 A
|
0.88 A
|
1.9 A
|
1.9 A
|
1.95 A
|
1.9 A
|
Inrush current, max.
|
1.15 A; Rated value
|
1.15 A
|
1.9 A; Rated value
|
1.9 A; Rated value
|
1.95 A; Rated value
|
1.9 A; Rated value
|
I²t
|
0.6 A²·s
|
0.6 A²·s
|
0.4 A²·s
|
0.5 A²·s
|
0.4 A²·s
|
0.5 A²·s
|
Power
|
|
|
|
|
|
|
Infeed power to the backplane bus
|
10 W
|
12 W
|
12 W
|
12 W
|
12 W
|
12 W
|
Power consumption from the backplane bus (balanced)
|
5.5 W
|
6.2 W
|
30 W
|
30 W
|
30 W
|
30 W
|
Power loss
|
|
|
|
|
|
|
Power loss, typ.
|
3.4 W
|
3.6 W
|
24 W
|
22 W
|
24 W
|
22 W
|
Memory
|
|
|
|
|
|
|
Number of slots for SIMATIC memory card
|
1
|
1
|
1
|
1
|
1
|
1
|
SIMATIC memory card required
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Work memory
|
|
|
|
|
|
|
|
600 kbyte
|
1 Mbyte
|
2 Mbyte
|
4 Mbyte
|
9 Mbyte
|
18 Mbyte
|
|
2.5 Mbyte
|
4.5 Mbyte
|
8 Mbyte
|
50 Mbyte
|
60 Mbyte
|
150 Mbyte
|
Load memory
|
|
|
|
|
|
|
|
32 Gbyte
|
32 Gbyte
|
32 Gbyte
|
32 Gbyte
|
32 Gbyte
|
32 Gbyte
|
Backup
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
CPU processing times
|
|
|
|
|
|
|
for bit operations, typ.
|
20 ns
|
20 ns
|
4 ns
|
1 ns
|
4 ns
|
1 ns
|
for word operations, typ.
|
24 ns
|
24 ns
|
6 ns
|
2 ns
|
6 ns
|
2 ns
|
for fixed point arithmetic, typ.
|
32 ns
|
32 ns
|
6 ns
|
2 ns
|
6 ns
|
2 ns
|
for floating point arithmetic, typ.
|
128 ns
|
128 ns
|
24 ns
|
8 ns
|
24 ns
|
8 ns
|
CPU-blocks
|
|
|
|
|
|
|
Number of elements (total)
|
4 000; Blocks (OB, FB, FC, DB) and UDTs
|
8 000; Blocks (OB, FB, FC, DB) and UDTs
|
12 000; Blocks (OB, FB, FC, DB) and UDTs
|
20 000; Blocks (OB, FB, FC, DB) and UDTs
|
20 000; Blocks (OB, FB, FC, DB) and UDTs
|
40 000; Blocks (OB, FB, FC, DB) and UDTs
|
DB
|
|
|
|
|
|
|
|
Number range: 1 to 59 999
|
Number range: 1 to 59 999
|
Number range: 1 to 59 999
|
Number range: 1 to 59 999
|
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999
|
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999
|
|
2.5 Mbyte; For non-optimized block accesses, the max. size of the DB is 64 KB
|
4.5 Mbyte; For non-optimized block accesses, the max. size of the DB is 64 KB
|
8 Mbyte; For non-optimized block accesses, the max. size of the DB is 64 KB
|
16 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
16 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
16 Mbyte; For DBs with absolute addressing, the max. size is 64 KB
|
FB
|
|
|
|
|
|
|
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
|
600 kbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
FC
|
|
|
|
|
|
|
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
0 ... 65 535
|
|
600 kbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
OB
|
|
|
|
|
|
|
|
600 kbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
1 Mbyte
|
|
100
|
100
|
100
|
100
|
100
|
100
|
|
20
|
20
|
20
|
20
|
20
|
20
|
|
20
|
20
|
20
|
20
|
20
|
20
|
|
20; with minimum OB 3x cycle of 10 ms
|
20; with minimum OB 3x cycle of 10 ms
|
20; with minimum OB 3x cycle of 1 ms
|
20; with minimum OB 3x cycle of 1 ms
|
20; with minimum OB 3x cycle of 1 ms
|
20; with minimum OB 3x cycle of 1 ms
|
|
50
|
50
|
50
|
50
|
50
|
50
|
|
3
|
3
|
3
|
3
|
3
|
3
|
|
100
|
100
|
100
|
100
|
100
|
100
|
|
4
|
4
|
4
|
4
|
4
|
4
|
|
2
|
2
|
2
|
2
|
2
|
2
|
|
1
|
1
|
1
|
1
|
1
|
1
|
Nesting depth
|
|
|
|
|
|
|
|
24
|
24
|
24
|
24
|
24; Up to 8 possible for F-blocks
|
24; Up to 8 possible for F-blocks
|
Counters, timers and their retentivity
|
|
|
|
|
|
|
S7 counter
|
|
|
|
|
|
|
|
2 048
|
2 048
|
2 048
|
2 048
|
2 048
|
2 048
|
Retentivity
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
IEC counter
|
|
|
|
|
|
|
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
S7 times
|
|
|
|
|
|
|
|
2 048
|
2 048
|
2 048
|
2 048
|
2 048
|
2 048
|
Retentivity
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
IEC timer
|
|
|
|
|
|
|
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Data areas and their retentivity
|
|
|
|
|
|
|
Retentive data area (incl. timers, counters, flags), max.
|
256 kbyte; in total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 216 KB
|
512 kbyte; Available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 472 KB
|
768 kbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 700 KB
|
2.25 Mbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 700 KB
|
768 kbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 700 KB
|
4.5 Mbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 700 KB
|
Extended retentive data area (incl. timers, counters, flags), max.
|
2.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
4.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
|
50 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
|
100 Mbyte; When using PS 6 0W 24/48/60 V DC HF
|
Flag
|
|
|
|
|
|
|
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
8; 8 clock memory bit, grouped into one clock memory byte
|
Data blocks
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
No
|
No
|
No
|
No
|
Local data
|
|
|
|
|
|
|
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
64 kbyte; max. 16 KB per block
|
Address area
|
|
|
|
|
|
|
Number of IO modules
|
2 048; max. number of modules / submodules
|
4 096; max. number of modules / submodules
|
8 192; max. number of modules / submodules
|
8 192; max. number of modules / submodules
|
8 192; max. number of modules / submodules
|
8 192; max. number of modules / submodules
|
I/O address area
|
|
|
|
|
|
|
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
32 kbyte; All inputs are in the process image
|
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
32 kbyte; All outputs are in the process image
|
per integrated IO subsystem
|
|
|
|
|
|
|
|
8 kbyte
|
8 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
|
8 kbyte
|
8 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
16 kbyte
|
Subprocess images
|
|
|
|
|
|
|
|
31
|
31
|
31
|
31
|
31
|
31
|
Hardware configuration
|
|
|
|
|
|
|
Number of distributed IO systems
|
16; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links.
|
16; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links.
|
64; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links.
|
64; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links.
|
64; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links.
|
64; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links.
|
Number of IO Controllers
|
|
|
|
|
|
|
|
1
|
1
|
1
|
1
|
1
|
1
|
Rack
|
|
|
|
|
|
|
|
5; CPU + 2 PS + 2 CP
|
5; CPU + 2 PS + 2 CP
|
9; CPU + 2 PS + 6 CP
|
9; CPU + 2 PS + 6 CP
|
9; CPU + 2 PS + 6 CP
|
9; CPU + 2 PS + 6 CP
|
Time of day
|
|
|
|
|
|
|
Clock
|
|
|
|
|
|
|
|
Hardware clock
|
Hardware clock
|
Hardware clock
|
Hardware clock
|
Hardware clock
|
Hardware clock
|
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
6 wk; At 40 °C ambient temperature, typically
|
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
Operating hours counter
|
|
|
|
|
|
|
|
16
|
16
|
16
|
16
|
16
|
16
|
Clock synchronization
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Interfaces
|
|
|
|
|
|
|
Number of PROFINET interfaces
|
1
|
2
|
2
|
3
|
3
|
3
|
1. Interface
|
|
|
|
|
|
|
Interface types
|
|
|
|
|
|
|
|
Yes; X1
|
Yes; X1
|
Yes; X1
|
Yes; X1
|
Yes; X1
|
Yes; X1
|
|
2
|
2
|
2
|
2
|
2
|
2
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Protocols
|
|
|
|
|
|
|
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
PROFINET IO Controller
|
|
|
|
|
|
|
Services
|
|
|
|
|
|
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
Yes; per user program
|
|
64
|
64
|
256
|
256
|
256
|
256
|
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
|
1
|
1
|
1
|
1
|
1
|
1
|
Update time for RT
|
|
|
|
|
|
|
|
1 ms to 512 ms
|
1 ms to 512 ms
|
1 ms to 512 ms
|
1 ms to 512 ms
|
1 ms to 512 ms
|
1 ms to 512 ms
|
2. Interface
|
|
|
|
|
|
|
Interface types
|
|
|
|
|
|
|
|
|
Yes; X2
|
Yes; X2
|
Yes; X2
|
Yes; X2
|
Yes; X2
|
|
|
1
|
1
|
2
|
1
|
2
|
|
|
No
|
No
|
Yes
|
No
|
Yes
|
Protocols
|
|
|
|
|
|
|
|
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
|
|
No
|
No
|
No
|
No
|
No
|
|
|
No
|
No
|
No
|
No
|
No
|
|
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
|
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
|
No
|
No
|
No
|
No
|
No
|
3. Interface
|
|
|
|
|
|
|
Interface type
|
|
|
Pluggable synchronization submodule (FO)
|
|
|
|
Plug-in interface modules
|
|
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7 960-1FE00-0AA5
|
|
|
|
Interface types
|
|
|
|
|
|
|
|
|
|
|
Yes; X3
|
Yes; X3
|
Yes; X3
|
|
|
|
|
1
|
1
|
1
|
|
|
|
|
No
|
No
|
No
|
Protocols
|
|
|
|
|
|
|
|
|
|
|
Yes; IPv4
|
Yes; IPv4
|
Yes; IPv4
|
|
|
|
|
Yes; Only Server
|
Yes; Only Server
|
Yes; Only Server
|
|
|
|
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
Yes; Optionally also encrypted
|
|
|
|
|
|
Yes
|
Yes
|
4. Interface
|
|
|
|
|
|
|
Interface type
|
|
|
Pluggable synchronization submodule (FO)
|
Pluggable synchronization submodule (FO)
|
Pluggable synchronization submodule (FO)
|
Pluggable synchronization submodule (FO)
|
Plug-in interface modules
|
|
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7960-1FE00-0AA5
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7960-1FE00-0AA5
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7960-1FE00-0AA5
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7960-1FE00-0AA5
|
5. Interface
|
|
|
|
|
|
|
Interface type
|
|
|
|
Pluggable synchronization submodule (FO)
|
Pluggable synchronization submodule (FO)
|
Pluggable synchronization submodule (FO)
|
Plug-in interface modules
|
|
|
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7960-1FE00-0AA5
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7960-1FE00-0AA5
|
Synchronization module 6ES7960-1CB00-0AA5, 6ES7960-1FB00-0AA5 or 6ES7960-1FE00-0AA5
|
Interface types
|
|
|
|
|
|
|
RJ 45 (Ethernet)
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
|
|
|
Yes; only possible at the X3 interface of the CPU
|
Yes; Only possible at the X3 interface of the CPU 1518
|
Yes; Only possible at the X3 interface of the CPU 1518
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Protocols
|
|
|
|
|
|
|
PROFIsafe
|
No
|
No
|
No
|
No
|
Yes; V2.4 / V2.6
|
Yes; V2.4 / V2.6
|
Number of connections
|
|
|
|
|
|
|
|
128; via integrated interfaces of the CPU and connected CPs
|
256; via integrated interfaces of the CPU and connected CPs
|
320; via integrated interfaces of the CPU and connected CPs
|
320; via integrated interfaces of the CPU and connected CPs
|
384; via integrated interfaces of the CPU and connected CPs
|
384; via integrated interfaces of the CPU and connected CPs
|
|
10
|
10
|
10
|
10
|
10
|
10
|
|
88
|
128
|
288
|
288
|
320
|
320
|
|
16
|
16
|
64
|
64
|
64
|
64
|
Redundancy mode
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
Yes
|
Yes
|
Yes
|
Yes
|
Media redundancy
|
|
|
|
|
|
|
|
Yes; only via 1st interface (X1)
|
Yes; only via 1st interface (X1)
|
|
Yes; only via 1st interface (X1)
|
only via 1st interface (X1)
|
Yes; only via 1st interface (X1)
|
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
|
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
|
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
200 ms; PROFINET MRP
|
200 ms; PROFINET MRP
|
200 ms; PROFINET MRP
|
200 ms; PROFINET MRP
|
200 ms; PROFINET MRP
|
200 ms; PROFINET MRP
|
|
50; Only 16 are recommended, however
|
50; Only 16 are recommended, however
|
50
|
50
|
50
|
50
|
SIMATIC communication
|
|
|
|
|
|
|
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
Yes; encryption with TLS V1.3 pre-selected
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
No
|
No
|
No
|
No
|
Open IE communication
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
64 kbyte
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
2 kbyte; 1 472 bytes for UDP broadcast
|
|
Yes; max. 78 multicast circuits
|
Yes; max. 118 multicast circuits
|
Yes; 128 multicast circuits (of which max. 5 via X1)
|
Yes; max. 128 multicast circuits
|
Yes; 128 multicast circuits (of which max. 5 via X1)
|
Yes; max. 128 multicast circuits
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; Optional
|
Yes; Optional
|
Yes; Optional
|
Yes; Optional
|
Yes; Optional
|
Yes; Optional
|
Web server
|
|
|
|
|
|
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
Yes; only via Web API
|
Yes; only via Web API
|
Yes; only via Web API
|
Yes; only via Web API
|
Yes; only via Web API
|
Yes; only via Web API
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
50
|
100
|
200
|
200
|
200
|
200
|
|
4
|
4
|
4
|
4
|
4
|
4
|
|
131 072 byte
|
131 072 byte
|
131 072 byte
|
131 072 byte
|
131 072 byte
|
131 072 byte
|
OPC UA
|
|
|
|
|
|
|
|
Yes; "Small" license required per CPU
|
Yes; "Medium" license required per CPU
|
Yes; "Large" license required per CPU
|
Yes; "Large" license required per CPU
|
Yes; "Large" license required per CPU
|
Yes; "Large" license required per CPU
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
Yes; data access (read, write, subscribe), method call, custom address space, role-based access control
|
Yes; data access (read, write, subscribe), method call, custom address space, role-based access control
|
Yes; Data access (read, write, subscribe), method call, custom address space
|
Yes; data access (read, write, subscribe), method call, custom address space, role-based access control
|
Yes; Data access (read, write, subscribe), method call, custom address space
|
Yes; data access (read, write, subscribe), method call, custom address space, role-based access control
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
|
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
"anonymous" or by user name & password
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
16
|
24
|
32
|
32
|
32
|
32
|
|
25
|
25
|
25
|
25
|
25
|
25
|
|
250 ms
|
250 ms
|
25 ms
|
25 ms
|
25 ms
|
25 ms
|
|
500 ms
|
250 ms
|
25 ms
|
25 ms
|
25 ms
|
25 ms
|
|
20; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre (V1.1) and OPC_UA_ServerMethodPost (V1.1)
|
50; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre (V1.1) and OPC_UA_ServerMethodPost (V1.1)
|
100
|
100; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre (V1.1) and OPC_UA_ServerMethodPost (V1.1)
|
100
|
100; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre (V1.1) and OPC_UA_ServerMethodPost (V1.1)
|
|
20
|
20
|
20
|
20
|
20
|
20
|
|
2 000; for 1 s sampling interval and 1 s send interval
|
2 000; for 1 s sampling interval and 1 s send interval
|
5 000; for 1 s sampling interval and 1 s send interval
|
25 000; for 1 s sampling interval and 1 s send interval
|
12 000; for 1 s sampling interval and 1 s send interval
|
25 000; for 1 s sampling interval and 1 s send interval
|
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
|
|
15 000
|
30 000
|
30 000
|
30 000
|
50 000
|
50 000
|
|
No
|
No
|
No
|
No
|
No
|
No
|
Further protocols
|
|
|
|
|
|
|
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
Yes; MODBUS TCP
|
S7 message functions
|
|
|
|
|
|
|
Number of login stations for message functions, max.
|
32
|
64
|
64
|
64
|
64
|
64
|
number of subscriptions, max.
|
250
|
500
|
750
|
750
|
750
|
750
|
number of tags/attributes for subscriptions, max.
|
2 000
|
8 000
|
20 000
|
120 000
|
50 000
|
120 000
|
Program alarms
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Number of configurable program messages, max.
|
5 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
20 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
20 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
|
Number of loadable program messages in RUN, max.
|
5 000
|
10 000
|
10 000
|
20 000
|
10 000
|
20 000
|
Number of simultaneously active program alarms
|
|
|
|
|
|
|
|
600
|
1 000
|
2 000
|
2 000
|
4 000
|
4 000
|
|
100
|
200
|
1 000
|
1 000
|
1 000
|
1 000
|
Test commissioning functions
|
|
|
|
|
|
|
Joint commission (Team Engineering)
|
Yes
|
Yes
|
No
|
Yes
|
No
|
Yes
|
Status block
|
Yes; up to 8 simultaneously
|
Yes; up to 8 simultaneously
|
Yes; Up to 16 simultaneously
|
Yes; Up to 16 simultaneously
|
Yes; Up to 16 simultaneously
|
Yes; Up to 16 simultaneously
|
Single step
|
No
|
No
|
No
|
No
|
No
|
No
|
Number of breakpoints
|
8; Breakpoints are only supported in RUN-Solo status
|
8; Breakpoints are only supported in RUN-Solo status
|
20; Breakpoints are only supported in RUN-Solo status
|
20; Breakpoints are only supported in RUN-Solo status
|
20; Breakpoints are only supported in RUN-Solo status
|
20; Breakpoints are only supported in RUN-Solo status
|
Profiling
|
Yes
|
Yes
|
|
Yes
|
|
Yes
|
Status/control
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes; without fail-safe
|
Yes; without fail-safe
|
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
|
inputs/outputs, bit memories, DBs, peripheral I/Os (without fail-safe), times, counters
|
inputs/outputs, bit memories, DBs, peripheral I/Os (without fail-safe), times, counters
|
|
|
|
|
|
|
|
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
200; per job
|
Forcing
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes; without fail-safe
|
Yes; without fail-safe
|
|
Peripheral inputs/outputs
|
Peripheral inputs/outputs
|
Peripheral inputs/outputs
|
Peripheral inputs/outputs
|
peripheral inputs/outputs (without fail-safe)
|
peripheral inputs/outputs (without fail-safe)
|
|
200
|
200
|
200
|
200
|
200
|
200
|
Diagnostic buffer
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
1 000
|
3 200
|
3 200
|
3 200
|
3 200
|
3 200
|
|
500
|
500
|
1 000
|
1 000
|
1 000
|
1 000
|
Traces
|
|
|
|
|
|
|
|
4
|
4
|
8
|
8
|
8
|
8
|
|
512 kbyte
|
512 kbyte
|
512 kbyte
|
512 kbyte
|
512 kbyte
|
512 kbyte
|
Interrupts/diagnostics/status information
|
|
|
|
|
|
|
Diagnostics indication LED
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Supported technology objects
|
|
|
|
|
|
|
Motion Control
|
No
|
No
|
No
|
No
|
No
|
No
|
Controller
|
|
|
|
|
|
|
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
Yes; Universal PID controller with integrated optimization
|
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
Yes; PID controller with integrated optimization for valves
|
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Yes; PID controller with integrated optimization for temperature
|
Counting and measuring
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Standards, approvals, certificates
|
|
|
|
|
|
|
Siemens Eco Profile (SEP)
|
Siemens EcoTech
|
Siemens EcoTech
|
|
|
|
|
Ecological footprint
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
|
Yes
|
|
Global warming potential
|
|
|
|
|
|
|
|
80.1 kg
|
100 kg
|
570 kg
|
|
570 kg
|
|
|
23.8 kg
|
25.8 kg
|
96.9 kg
|
|
96.9 kg
|
|
|
57.4 kg
|
75.2 kg
|
483 kg
|
|
483 kg
|
|
|
-1.29 kg
|
-0.83 kg
|
-9.97 kg
|
|
-9.97 kg
|
|
Highest safety class achievable in safety mode
|
|
|
|
|
|
|
|
|
|
|
|
PLe
|
PLe
|
|
|
|
|
|
SIL 3
|
SIL 3
|
Probability of failure (for service life of 20 years and repair time of 100 hours)
|
|
|
|
|
|
|
|
|
|
|
|
< 2.00E-05
|
< 2.00E-05
|
|
|
|
|
|
< 1.00E-09
|
< 1.00E-09
|
product functions / security / header
|
|
|
|
|
|
|
PROFINET Security Class
|
1
|
1
|
|
1
|
|
1
|
signed firmware update
|
Yes
|
Yes
|
|
Yes
|
|
Yes
|
Secure Boot
|
Yes
|
Yes
|
|
Yes
|
|
Yes
|
safely removing data
|
Yes
|
Yes
|
|
Yes
|
|
Yes
|
Ambient conditions
|
|
|
|
|
|
|
Ambient temperature during operation
|
|
|
|
|
|
|
|
-30 °C; No condensation
|
-30 °C; No condensation
|
0 °C
|
0 °C
|
0 °C
|
0 °C
|
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
|
|
-30 °C; No condensation
|
-30 °C; No condensation
|
0 °C
|
0 °C
|
0 °C
|
0 °C
|
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
|
Ambient temperature during storage/transportation
|
|
|
|
|
|
|
|
-40 °C
|
-40 °C
|
-40 °C
|
-40 °C
|
-40 °C
|
-40 °C
|
|
70 °C
|
70 °C
|
70 °C
|
70 °C
|
70 °C
|
70 °C
|
Altitude during operation relating to sea level
|
|
|
|
|
|
|
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
|
configuration / header
|
|
|
|
|
|
|
configuration / programming / header
|
|
|
|
|
|
|
Programming language
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes; incl. failsafe
|
Yes; incl. failsafe
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes; incl. failsafe
|
Yes; incl. failsafe
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes; either CFC or failsafe functionality
|
Yes; either CFC or failsafe functionality
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Know-how protection
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
No
|
No
|
No
|
No
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Access protection
|
|
|
|
|
|
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
No
|
No
|
No
|
No
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
Yes
|
|
Yes; device-wide and centralized
|
Yes; device-wide and centralized
|
Yes
|
Yes; device-wide and centralized
|
Yes
|
Yes; device-wide and centralized
|
|
100
|
100
|
|
100
|
|
100
|
|
100
|
100
|
|
100
|
|
100
|
|
50
|
50
|
|
50
|
|
50
|
programming / cycle time monitoring / header
|
|
|
|
|
|
|
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
adjustable minimum cycle time
|
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
adjustable maximum cycle time
|
Dimensions
|
|
|
|
|
|
|
Width
|
35 mm
|
70 mm
|
210 mm
|
210 mm
|
210 mm
|
210 mm
|
Height
|
147 mm
|
147 mm
|
147 mm
|
147 mm
|
147 mm
|
147 mm
|
Depth
|
129 mm
|
129 mm
|
129 mm
|
129 mm
|
129 mm
|
129 mm
|
Weights
|
|
|
|
|
|
|
Weight, approx.
|
336 g
|
456 g
|
2 094 g; Interface modules: 2x 18 g
|
1 806 g; Interface modules: 2x 18 g
|
2 116 g
|
1 806 g
|