ENG_432894.XML
Label holders of black plastic, and labeling plates (black with white print or silver-colored with black print) for sticking or snapping in place, are available for labeling. They are not suitable for EMERGENCY STOP buttons. Note mounting dimensions!
The label holders cannot be used in conjunction with sealing plugs, protective caps, protective collars and locking devices.
Inscription
The inscription is in upper/lower case, all words begin with upper case letters. Graphic symbols, including those not listed in the catalog, are according to ISO 7000 or IEC 60417.
For customized inscription, see Options.
Labeling plates for sticking/snapping in place
The labels are available in three sizes:
- 12.5 mm × 27 mm
- 17.5 mm × 27 mm
- 27 mm × 27 mm
For mounting the labeling plates, you can choose between label holders for stick-on or snap-on mounting.
ENG_436246.XML
Customized inscriptions
The labels can be inscribed with text and symbols not listed in the ordering data.
The default typeface used for inscriptions with text is Arial and the text is centered.
Font height
|
Label size 12.5 mm × 27 mm, max. 3 lines:
|
Font height
|
1-line
|
4 mm
|
2-line
|
3 mm
|
3-line
|
1.75 mm
|
Label size 17.5 mm × 27 mm, max. 3 lines:
|
Font height
|
1- to 2-line
|
4 mm
|
3-line
|
3 mm
|
Label size 27 mm × 27 mm, max. 5 lines:
|
Font height
|
1- to 3-line
|
4 mm
|
4-line
|
3.5 mm
|
5-line
|
3 mm
|
Ordering notes
Add one of the following order codes to the article number:
-
Q0Y: Text line(s) in upper/lower case, always upper case for beginning of line, e.g. Z1=Lift Z2=Lower
-
Q1Y: Text line(s) in upper case, e.g. Z1=LIFT Z2=LOWER
-
Q2Y: Text line(s) in lower case, e.g. Z1=lift off Z2=lower off
-
Q5Y: Text line(s) in upper/lower case, all words begin with upper case letters, e.g. Z1=Lift Off Z2=Lower Off
-
Q3Y: Symbol with number according to ISO 7000 or IEC 60417
-
Q9Y: Inscription of choice, text or symbol, can only be ordered via SIRIUS ACT configurator with a Configuration Identification Number (CIN)
When ordering, specify the required inscription without umlauts (ä, ö, ü) and without spaces after Z=, Z1=, etc. in addition to the article number and order code (see ordering examples 1 to 3).
In the case of multi-line inscriptions, the text must be assigned to the respective line, e.g. Z1=LIFT Z2=LOWER (see ordering example 1).
Symbols can also be ordered with numbers according to ISO 7000 or IEC 60417 (see ordering examples 2 and 3).
The SIRIUS ACT configurator must be used to select special inscriptions and symbols (see ordering example 4). In this case, a CIN (Configuration Identification Number) is generated for placement of future orders. It is then possible to place an order directly using the CIN and the SIRIUS ACT configurator (shopping cart in SiePortal) or via the standard ordering channels.
Standard ordering channels:
Ordering example 1
A label with 2 lines of text is required:
3SU1900‑0AC16‑0AZ0
Q1Y
Z1=LIFT
Z2=LOWER
Ordering example 2
A label inscribed with symbol No. 5011 according to IEC 60417 is required:
3SU1900‑0AC16‑0AZ0
Q3Y
Z=5011 IEC
Ordering example 3
A label inscribed with symbol No. 1118 according to ISO 7000 is required:
3SU1900‑0AC16‑0AZ0
Q3Y
Z=1118 ISO
Ordering example 4
An indicator light with customized inscription is required:
3SU1900‑0AC16‑0AZ0
Q9Y
CIN....................
(20-digit number generated from the SIRIUS ACT configurator)