27.04.2025 06:35:40
Produktkatalog
  • Produktkatalog
Minimieren

POL925.20/STD - Climatix POL925.20/STD I/O-Erweiterungsmodul; 24 VAC/DC; 6 I/O; Peripheriebus ; DIN rail mounting;IP20

Spice Selection Filters
Technische Auswahlhilfe
Phase number of the inputs
Input voltage
Output voltage
Output current at DC at 60 °C / Output current at DC at 40 °C
Vector group
Type of electrical connection
Mounting type
Ambient temperature
Number of shielding windings
Electrical input frequency
Operating resource protection class
Thermal class acc. to IEC 60085
;