04.01.2025 8:10:43 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4025-0CF20-3AA0
Product
Image similar
SIMATIC IPC527G (Box PC); 2x Gigabit Ethernet (IE/PN); 1x display port, 1x VGA; 4x USB3.0; 2x RS232/485/422 (can be selected); 100/240 V AC power supply Core i5-6500 (4C/4T, 3.2 (3.6) GHz, 6 MB cache) 512 GB SSD 8 GB DDR4 Windows 10 Enterprise 2016 LTSB MUI (de,en,fr,es,it), 64 bit For Pentium/Core i5; 1 x PCIe x16 Without specific expansions
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4025-0CF20-3AA0
Product Description SIMATIC IPC527G (Box PC); 2x Gigabit Ethernet (IE/PN); 1x display port, 1x VGA; 4x USB3.0; 2x RS232/485/422 (can be selected); 100/240 V AC power supply Core i5-6500 (4C/4T, 3.2 (3.6) GHz, 6 MB cache) 512 GB SSD 8 GB DDR4 Windows 10 Enterprise 2016 LTSB MUI (de,en,fr,es,it), 64 bit For Pentium/Core i5; 1 x PCIe x16 Without specific expansions
Product family SIMATIC IPC527G
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 203 / 203
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 5,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID ST80.1
Product Group 4C79
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 19.07.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;