24.11.2024 7:47:01 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4131-3CC20-0AA1
Product
Image similar
SIMATIC IPC627E (Box PC), UHD Graphics onboard; DP/DVI-D; 3x Gigbit Ethernet (IE/PN); 6x USB V3.1 Gen.2; 1x serial (COM 1); RAID controller onboard; Watchdog, temperature and fan monitoring; Core i3-8100 (4C/4T, 3.6 GHz, 6 MB cache, VT-d); SSD 2.5" SATA 480 GB internal; 16 GB DDR4-2666 (2x8); 24 V DC industrial power supply Windows 10 Enterprise 2016 LTSB, 64 bit, MUI (en, de, fr, it, es) For Celeron and Core i3; without expansion (software); without expansion (HW); 1x PCIe (x16), 1x PCI
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4131-3CC20-0AA1
Product Description SIMATIC IPC627E (Box PC), UHD Graphics onboard; DP/DVI-D; 3x Gigbit Ethernet (IE/PN); 6x USB V3.1 Gen.2; 1x serial (COM 1); RAID controller onboard; Watchdog, temperature and fan monitoring; Core i3-8100 (4C/4T, 3.6 GHz, 6 MB cache, VT-d); SSD 2.5" SATA 480 GB internal; 16 GB DDR4-2666 (2x8); 24 V DC industrial power supply Windows 10 Enterprise 2016 LTSB, 64 bit, MUI (en, de, fr, it, es) For Celeron and Core i3; without expansion (software); without expansion (HW); 1x PCIe (x16), 1x PCI
Product family SIMATIC IPC627E
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 205 / 205
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 6,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125303799
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 3358
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10.12.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;