06.01.2025 9:39:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4141-3BA02-0DC0
Product
Image similar
SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIE (optional), Core i3-6102E; 3x Gbit Ethernet (IE/PN) Mounting onto standard rail; 4 GB; Without RS232/485, without PCIe; WIN Embedded Standard 7 SP1, English, 64-bit; Without replaceable mass storage; 256 GB Eco SSD; WinCC RT Advanced V15, 128PT; WinCC Recipes + Logging; 24 V DC industrial power supply
Notes
Returned MLFB: '[6AG4141-3BA02-0D.0]' is not equal to request MLFB: '[6AG4141-3BA02-0DC0]'
Sucessor: option no longer available
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4141-3BA02-0DC0
Product Description SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIE (optional), Core i3-6102E; 3x Gbit Ethernet (IE/PN) Mounting onto standard rail; 4 GB; Without RS232/485, without PCIe; WIN Embedded Standard 7 SP1, English, 64-bit; Without replaceable mass storage; 256 GB Eco SSD; WinCC RT Advanced V15, 128PT; WinCC Recipes + Logging; 24 V DC industrial power supply
Product family SIMATIC IPC427E
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 12.01.2022
Notes
Returned MLFB: '[6AG4141-3BA02-0D.0]' is not equal to request MLFB: '[6AG4141-3BA02-0DC0]'
Sucessor: option no longer available
Price data
Region Specific PriceGroup / Headquarter Price Group 202 / 202
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 3,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 2378
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25.08.2016
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
This product has to be configured before it can be ordered.
;