SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7155-6AU00-0BN0
Product
Image similar
*** Spare part *** SIMATIC ET 200SP, PROFINET interface module IM 155-6PN standard, max. 32 I/O modules, incl. server module
Notes
Product is no longer available. Successor:
6ES7155-6AU02-0BN0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7155-6AU00-0BN0
Product Description *** Spare part *** SIMATIC ET 200SP, PROFINET interface module IM 155-6PN standard, max. 32 I/O modules, incl. server module
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2024
Notes
Product is no longer available. Successor:
6ES7155-6AU02-0BN0 Compare Products
Successor information
Successor 6ES7155-6AU02-0BN0
Successor Description SIMATIC ET 200SP, PROFINET interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, PN security class 1 incl. server module (6ES7193-6PA00-0AA0)
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,197 Kg
Packaging Dimension 8,30 x 12,20 x 6,30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515080824
UPC 887621011031
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group X0FR
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2012
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 00ac9df5-0966-4167-a9be-6d6c2671c713
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;