SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5897-5PN00-0AA0
Product
ANT897-5PN antenna for private 5G mobile networks and WLAN with 4 antenna elements; omnidirectional characteristic; 2.3..7.2 GHz; antenna gain: 4..6dBi, including 4x cables with N-Connect female connection staggered length 20..27 cm; IP69K; -30..+70 °C; observe national approvals; mounting on roof, vehicle and ceiling; information sheet as hard copy German/English.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6GK5897-5PN00-0AA0
Product Description ANT897-5PN antenna for private 5G mobile networks and WLAN with 4 antenna elements; omnidirectional characteristic; 2.3..7.2 GHz; antenna gain: 4..6dBi, including 4x cables with N-Connect female connection staggered length 20..27 cm; IP69K; -30..+70 °C; observe national approvals; mounting on roof, vehicle and ceiling; information sheet as hard copy German/English.
Product family Mobile network antennas
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5M2 / 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,100 Kg
Packaging Dimension 24,30 x 8,10 x 17,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623801689
UPC 195125550810
Commodity Code 85177100
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin China
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-07-01-07
eClass 14 19-07-01-07
eClass 6 19-07-01-90
eClass 7.1 19-07-01-90
eClass 8 19-07-01-90
eClass 9 19-07-01-90
eClass 9.1 19-07-01-90
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
|
Buy product
Quantity 1 Piece
;