04.12.2024 6:59:32 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3040-0MA00-0AA0
No picture available
SINAMICS CU320 CONTROL UNIT WITHOUT COMPACT FLASH CARD WITHOUT UL APPROVAL
Notes
Product is no longer available. Successor:
6SL3040-0MA00-0AA1 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3040-0MA00-0AA0
Product Description SINAMICS CU320 CONTROL UNIT WITHOUT COMPACT FLASH CARD WITHOUT UL APPROVAL
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 21.01.2009
Notes
Product is no longer available. Successor:
6SL3040-0MA00-0AA1 Compare Products
Successor information
Successor 6SL3040-0MA00-0AA1
Successor Description ****spare part**** SINAMICS Control Unit CU320 without CompactFlash card
Price data
Region Specific PriceGroup / Headquarter Price Group 701 / 701
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 4A994B1 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,480 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85049099
LKZ_FDB/ CatalogID D21MC
Product Group 9313
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;