22.12.2024 7:48:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3362-0AF01-0AA1
No picture available
SINAMICS/MICROMASTER PX REPLACEMENT FAN FOR 3AC 380-480 V, 50/60 HZ, 260 A AC DRIVE/POWER/MOTOR MODULES CHASSIS UNIT FRAMESIZE F AS SPARE PART ONLY!
Notes
Product is no longer available. Successor:
6SL3362-0AF01-0AA2 Compare Products
Sucessor:REPLAC. TYPE: 6SL3362-0AF01-0AA2
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3362-0AF01-0AA1
Product Description SINAMICS/MICROMASTER PX REPLACEMENT FAN FOR 3AC 380-480 V, 50/60 HZ, 260 A AC DRIVE/POWER/MOTOR MODULES CHASSIS UNIT FRAMESIZE F AS SPARE PART ONLY!
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 19.11.2015
Notes
Product is no longer available. Successor:
6SL3362-0AF01-0AA2 Compare Products
Sucessor:REPLAC. TYPE: 6SL3362-0AF01-0AA2
Successor information
Successor 6SL3362-0AF01-0AA2
Successor Description ****spare part**** SINAMICS/MICROMASTER PX replacement fan for 380-480V 3AC, 50/60 Hz, 260 A AC Drive/Power/Motor Module built-in unit design F only replacement part! fan data acc. to ErP-RL
Price data
Region Specific PriceGroup / Headquarter Price Group 3A2 / 3A2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : 9I99901
Estimated dispatch time (Working Days) 4 Day/Days
Net Weight (kg) 12,000 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643068405
Commodity Code 84145920
LKZ_FDB/ CatalogID D11.1SDSP
Product Group 9764
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;