12.10.2024 9:09:22 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7647-0JC..-....
Product
Image similar
SIMATIC IPC BX-35A; NVIDIA Arm Cortex-A78; Jetson Orin NX; 4x Ethernet PoE, 3x USB 3.1; 4x DI/DQ, 1x CAN, 1x COM; 3x M.2(M key, B key, E key);
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7647-0JC..-....
Product Description SIMATIC IPC BX-35A; NVIDIA Arm Cortex-A78; Jetson Orin NX; 4x Ethernet PoE, 3x USB 3.1; 4x DI/DQ, 1x CAN, 1x COM; 3x M.2(M key, B key, E key);
Product family SIMATIC IPC BX-35A
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 203 / 203
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 2,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 4B06
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 19-20-01-02
eClass 1400 19-20-01-02
eClass 600 19-20-01-02
eClass 710 19-20-01-02
eClass 800 19-20-01-02
eClass 900 19-20-01-02
eClass 910 19-20-01-02
ETIM 700 EC001413
ETIM 800 EC001413
ETIM 900 EC001413
|
This product has to be configured before it can be ordered.
;