SiePortal is not yet available in the selected region
Please mind, SiePortal is not yet available in the region you selected. If you continue, you will be taken to the platform Industry Mall, which will successively be replaced by SiePortal also in that region.
In the selected region, SiePortal is available
Please mind, in the region you selected, our Industry Mall is already replaced by its successor, SiePortal. If you continue, you will be taken to SiePortal, which will successively replace Industry Mall also in other regions.
Use our online form for specific solution suggestions or send your technical question directly to a product specialist in the Technical Support.
Create request
Status of your requests
Track the status of your request online. An overview of your request can be found here:
Status of your requests
Status of your requests
Search in
Product Catalogue
Product Catalogue
eClass 6
eClass 9
eClass 9.1
Minimize
Drive technology
Automation technology
Energy
Building Technologies
Building automation systems
HVAC products
Standard controllers
Software, web server and system devices
Room automation
IoT solutions
Home automation system
Thermostats
Sensors
Valves and actuators
Damper actuators
Air damper actuators
Rotary damper actuators with spring return
Rotary damper actuators with spring return for railway application
Rotary damper actuators non-spring return
ASY61.L60AMPH - Connecting cable, HF, Amphenol socket, 6 m
Accessories for rotary air damper actuators GDB..1E and GLB..1E
Torque 20 Nm: GEB..1E / GEB..9E
Accessories for rotary air damper actuators GEB..1E
Torque 25 Nm: GBB..1E
Torque 35 Nm: GIB..1E
Accessories for rotary air damper actuators GBB..1E and GIB..1E
Torque 5 Nm: GDD..1E
Torque 10 Nm: GLD..1E
Torque 16Nm: GED..1A
Torque 2 Nm: GSD..1A
Torque 5 Nm: GDB..1E
Torque 5 Nm: GDA..
Torque 10 Nm: GLA..
Torque 10 Nm: GLB..1E
GLB..1E - Rotary air damper actuators 10 Nm, without spring return
GLB..1E/09H - Rotary air damper actuators 10 Nm, without spring return
Fast-running damper actuators with fail safe function
Fast-running damper actuators fail-in-place
Linear damper actuators
Rotary damper actuators non-spring return for railway application
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.