SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
GLB361.1E | S55499-D197
Product
GLB361.1E - Rotary air damper actuator, AC 230 V, DC 0/2...10 V, 10 Nm, 150 s
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Loading
Loading
Product
Article Number (Market Facing Number) GLB361.1E | S55499-D197
Product Description GLB361.1E - Rotary air damper actuator, AC 230 V, DC 0/2...10 V, 10 Nm, 150 s
Product family GLB..1E - Rotary air damper actuators 10 Nm, without spring return
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,695 Kg
Packaging Dimension 13,60 x 18,90 x 7,50
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 7612914105790
UPC Not available
Commodity Code 85011099
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBD2
Group Code H5CD
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive Since: 30.06.2023
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;