- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- Industry-specific frequency converters
- SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater
- SINAMICS G120P pump, fan, compressor converters
- SINAMICS G180 Chassis and Cabinet Units
- Introduction
- SINAMICS G180 compact units and SINAMICS G180 cabinet systems
- SINAMICS G180 compact units
- SINAMICS G180 cabinet systems
- SINAMICS G180 cabinet units
- Option descriptions
- Configuring instructions
- Services and documentation
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SINAMICS G180 cabinet systems
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC IFP 1500 V2 ext. hygienic, IP69, stainless steel, 15" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
|
|
|
|
|
|
|
SIMATIC IFP 1500 V2 ext. hygienic, IP69, stainless steel, 15" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 neutral design
|
|
|
|
|
|
|
SIMATIC IFP 1900 V2 ext. hygienic, IP69, stainless steel, 19" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
|
|
|
|
|
|
|
SIMATIC IFP 1900 V2 ext. hygienic, IP69, stainless steel, 19" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 neutral design
|
|
|
|
|
|
|
SIMATIC IFP 2200 V2 ext. hygienic, IP69, stainless steel, 22" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
|
|
|
|
|
|
|
SIMATIC IFP 2200 V2 ext. hygienic, IP69, stainless steel, 22" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 neutral design
|
|
|
|
|
|
|
SIMATIC IFP 1200 V2 ext. hygienic, IP69, stainless steel, 12" multi-touch display (16:10) with 1280x800 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design,
|
|
|
|
|
|
|
SIMATIC IFP 1200 V2 ext. hygienic, IP69, stainless steel, 12" multi-touch display (16:10) with 1280x800 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 neutral design,
|
|
|
|
|
|
|
|
|