- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- SINAMICS G220 built-in and wall-mounted units
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- SINAMICS S120M distributed servo drive
- SINAMICS S120 Combi
- SINAMICS S120 Chassis Format Units
- SINAMICS S120 Chassis Format Units
- SINAMICS S120 Chassis-2 Format Converter Units
- System components for SINAMICS S120 built-in Chassis and Chassis-2 format units
- Line-side power components
- DC link components
- Motor-side power components
- Control Units
- Supplementary system components
- Encoder system connection
- Connection system
- SINAMICS S120 Cabinet Modules
- SINAMICS S150 Converter Cabinet Units
- Servo drives
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Signal cables
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 800 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; Energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter, warning and alarm thresholds, automatic or manual reset, ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 V DC 1 changeover contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 60 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 1x63 A DC, max. 800 V Width: 45.0 mm Monitoring for violation of upper and lower limit of current, voltage and power; Energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter, warning and alarm thresholds, automatic or manual reset, ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 V DC 1 changeover contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 1x63 A DC, max. 60 V Width: 45.0 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
|
|
|
|
|
|
|
|
|