- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Display and operation units
- Output devices
- Input devices
- Combination devices
- Lighting
- Solar protection, anti-glare protection, utilization of daylight
- Anti-glare/solar protection actuators
- N 523/.. - Shutter/blind actuators
- N 543D..1 - Solar protection actuator
- N 501/01 - KNX Combination blind actuator, 4 x AC 230 V, 6 A, 8 x binary inputs
- UP 562S32 - KNX Switch/solar protection actuator 2 x AC 230 V, ∑ 16 A
- N 568/81 - KNX Room actuator 24-fold, 24 x AC 230 V, 10 A, 2 x DC 30 V, multifunctional
- JB 520C23 - KNX Shutter Blind Actuator, 1 x AC 120 V, 6 A
- RL 521/23 - KNX Shutter Blind Actuator, 2 x AC 230 V, 6 A
- JB 521C23 - KNX Shutter Blind Actuator, 2 x AC 120 V, 6 A
- N 524/01 - KNX Shutter / blind actuator, 4 x DC 6 ... 24 V, 1 A
- N 545D31 - KNX Solar protection actuator, 4 x DC 24 V, 6 A
- RL 524D23 - KNX Solar protection actuator 2 x DC 24 V, 6 A
- RS 520/23 - KNX Shutter Blind Actuator RS, 1 x AC 230 V, 6 A
- UP 520/..3 - Shutter Blind Actuator, 1 x AC 230 V, 6 A
- Accessories for UP 5..S32
- Central weather/solar protection systems
- Heating, ventilation and air conditioning - room temperature control
- Heating, ventilation and air conditioning - primary control
- Modular installation system, room control box
- Gateways, interface converters
- Physical sensors
- Control and automation devices
- Wireless and IoT
- System products and accessories
- Home automation system
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
JB 520C23 - KNX Shutter Blind Actuator, 1 x AC 120 V, 6 A
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 224 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 278 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 331 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 508 A
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 628 A NMA: A5E00125730
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 773 A NMA: A5E00125732
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1022A NMA: A5E00125737
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1458A NMA: A5E00125739
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1600A
|
|
|
|
|
|
|
SINAMICS LINE REACTOR INPUT: 3-PH. 660-690 V, 50/60 HZ, 270 A
|
|
|
|
|
|
|
|
|