- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- Excellence in Motion Control
- System overview
- System data
- Control Units
- Booksize format
- Chassis format
- Chassis-2 format
- Blocksize format
- Supplementary system components
- MOTION-CONNECT connection systems
- Power cables for SINAMICS S120
- For SIMOTICS S-1FT2/S-1FT7/S-1FK2/S-1FK7/S-1FG1/M-1PH8 motors, SPEED-CONNECT conn.
- For SIMOTICS S-1FT2/S-1FT7/S-1FK2/S-1FK7/M-1PH8 motors with full-thread connector
- For SIMOTICS M-1PH8 motors with terminal box
- For SIMOTICS L-1FN3 motors
- For SIMOTICS T-1FW3 motors
- For SIMOTICS T-1FW6 motors
- For SINAMICS S120M - distributed servo drive
- Signal cables for SINAMICS
- Accessories for power and signal cables
- Article number code power cables
- Article number code signal cables
- Length code
- Selection and engineering tools
- Configuration notes
- Services and documentation
- Glossary SINAMICS S120 drive system
- Certificates of suitability (approvals)
- SIPLUS SINAMICS S120
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
For SINAMICS S120M - distributed servo drive
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 30 A output: 0-480 V 3AC, 24 A rated power: 11 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 37 A output: 0-480 V 3AC, 30 A rated power: 15 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 37 A output: 0-480 V 3AC, 30 A rated power: 15 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 37 A output: 0-480 V 3AC, 30 A rated power: 15 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 75 A output: 0-480 V 3AC, 60 A rated power: 30 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 106 A output: 0-480 V 3AC, 85 A rated power: 45 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 106 A output: 0-480 V 3AC, 85 A rated power: 45 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 165 A output: 0-480 V 3AC, 132 A rated power: 75 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 165 A output: 0-480 V 3AC, 132 A rated power: 75 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
SINAMICS S220 Single Motor Module input: 495-720 V DC, 250 A output: 0-480 V 3AC, 200 A rated power: 110 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
|
|
|
|
|
|
|