- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Smart thermostats
- ARG100.01 - Mounting frame set ARG100.01
- Communicating thermostats
- Standalone non-communicating thermostats
- Line voltage mechanical thermostats
- Room thermostats
- Controller / monitor / limiter: RAK.. / RAZ.. / RYT.. / TKM..
- RAK-TR.1..H - Temperature controller
- RAK-TW.1..H - Thermal reset limit thermostat
- RAK-TW.1..H.. - Thermal reset limit thermostat
- RAK-TB.1..M - Temperature limiter
- RAK-ST..M - Safety limit thermostat
- RAK-ST.1..M.. - Safety limit thermostat
- TKM2 - Thermal reset limit thermostat for air ducts, 20...110 °C; perforated protection pocket 200mm
- RAZ-TW.1..J - Temperature controller/ thermal reset limit thermostat
- RAZ-ST..J - Temperature controller/ safety limit thermostat
- RAM-TR.2000M - Electromechanical temperature control (TR), 20...90 °C, fixing spring, setpoint adjuster externally
- RAM-TW.2000M - Electromechanical temperature limitation (TW), 20...90 °C, fixing spring, setpoint adjuster internally
- Accessories for RAZ-T.., RAZ-S.. and RAK..
- Accessories for RAK-T and RAK-S
- Protection pockets for RAK-T and RAK-S
- ALT-SB200 - Protection pocket, 200 mm, MS63 nickel-plated, G½", PN10, LW7
- ALT-SSF280 - Protection pocket, 280 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SSF450 - Protection pocket, 450 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SSF600 - Protection pocket, 600 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SB100 - Protection pocket, 100 mm, MS63 nickel-plated, G½", PN10, LW7
- ALT-SB150 - Protection pocket, 150 mm, MS63 nickel-plated, G½", PN10, LW7
- ALT-SS100 - Protection pocket, 100 mm, stainless steel V4A, G½", PN16, LW7
- ALT-SS150 - Protection pocket, 150 mm, stainless steel V4A, G½", PN16, LW7
- ALT-SSF150 - Protection pocket, 150 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SSF100 - Protection pocket, 100 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SSF200 - Protection pocket, 200 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SS280 - Protection pocket, 280 mm, stainless steel V4A, G½", PN16, LW7
- ALT-SS450 - Protection pocket, 450 mm, stainless steel V4A, G½", PN16, LW7
- ALT-SB280 - Protection pocket, 280 mm, MS63 nickel-plated, G½", PN10, LW7
- 134-117 - Thermostat Guard
- 134-1085 - Room Temp Thermostat, Electric Line Volt, Concealed or Exposed, Heat and Cool
- 134-1084 - Room Temp Thermostat, Electric Line Voltage, Concealed/Exposed, Heat and Cool
- 134-1083 - Room Temp Thermostat, Electric Line Voltage, Concealed, Heat Only, Fan Switch
- 134-1861 - Humidistat, SPDT, 120/240V
- Low temperature detection thermostats
- Mid to high temp limit thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ALT-SS280 - Protection pocket, 280 mm, stainless steel V4A, G½", PN16, LW7
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC S7-1500HF, CPU 1518HF system bundle consisting of: 2 x CPU 1518HF-4 PN (6ES7518-4JP00-0AB0), 4 sync modules up to 200 m (6ES7960-1CB00-0AA5), 2 x sync cables 1 m (6ES7960-1BB00-5AA5), without memory card
|
|
|
|
|
|
|
SIMATIC S7-1500HF, CPU 1518HF system bundle consisting of: 2 x CPU 1518HF-4 PN (6ES7518-4JT10-0AB0), 4 sync modules up to 200 m (6ES7960-1CB00-0AA5), 2 x sync cables 1 m (6ES7960-1BB00-5AA5), without memory card
|
|
|
|
|
|
|
SIMATIC S7-1500H, CPU 1518HF-4 PN, central processing unit with 9 MB work memory for program and 60 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET, 3rd interface: PROFINET, 4th/5th interface: H-SYNC, SIMATIC Memory Card required
|
|
|
|
|
|
|
SIMATIC S7-1500H, CPU 1518HF-4 PN, central processing unit with 18 MB work memory for program and 150 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET with 2-port switch, 3rd interface: PROFINET, 4th/5th interface: H-SYNC, SIMATIC Memory Card required
|
|
|
|
|
|
|
|
|