- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Humidity and temperature
- Air quality
- Pressure
- Differential pressure sensor air and non-aggressive gas QBM..
- Differential pressure monitor QBM..
- Pressure sensors for liquids and gases QBE..
- QBE3100UD25 - Liquid Differential Pressure Sensor, 0-25 PSI
- QBE3100UD50 - Liquid Differential Pressure Sensor, 0-50 PSI
- QBE3100UD100 - Liquid Differential Pressure Sensor, 0-100 PSI
- QBE2003-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (0…10 V)
- QBE2103-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA)
- Accessories for QBE200..-P.. and QBE210..-P..
- Accessories for QBE63-DP.. and QBE3..
- Accessories for QBE1900-P..
- QBE61.3-DP.. - Differential pressure sensor for liquids and gases
- QBE63-DP.. - Differential pressure sensors for liquids and gase (DC 0…10 V)
- QBE3000.. - Differential pressure sensors for liquids and gase (0…10 V)
- QBE3100.. - Differential pressure sensors for liquids and gase (4…20 mA)
- QBE1900-P.. - Pressure switch QBE1900-Pxx
- 7MF15654BB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-15 PSIG
- 7MF15654BE005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-30 PSIG
- 7MF15654BE105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-30 PSIG
- 7MF15654BF005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-60 PSIG
- 7MF15654BF105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-60 PSIG
- 7MF15654CB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-200 PSIG
- 7MF15654CB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-200 PSIG
- 7MF15654CD105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-300 PSIG
- 7MF15654BG005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-100 PSIG
- 7MF15654BB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-15 PSIG
- 7MF15654BG105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-100 PSIG
- 7MF15654CA005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-150 PSIG
- 7MF15654CA105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-150 PSIG
- 7MF15654CD005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-300 PSIG
- QBE3190UD25 - Liquid Differential Pressure Sensor, 0-25 PSI, w/Manifold
- QBE3190UD50 - Liquid Differential Pressure Sensor, 0-50 PSI, w/Manifold
- QBE3190UD100 - Liquid Differential Pressure Sensor, 0-100 PSI, w/Manifold
- Pressure sensors refrigerant QBE..
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QBE1900-P.. - Pressure switch QBE1900-Pxx
|
|
|