Bitte beachten Sie, dass SiePortal Funktionen aufgrund routinemäßiger Wartungsarbeiten vom Monday, April 28 03:00 AM bis Tuesday, April 29 01:00 PM möglicherweise nicht verfügbar sind.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
  • Building Technologies
    • HVAC products
      • Sensors
        • Pressure
          • Pressure sensors for liquids and gases QBE..
            • QBE3100UD25 - Liquid Differential Pressure Sensor, 0-25 PSI
            • QBE3100UD50 - Liquid Differential Pressure Sensor, 0-50 PSI
            • QBE3100UD100 - Liquid Differential Pressure Sensor, 0-100 PSI
            • QBE2003-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (0…10 V)
            • QBE2103-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA)
            • QBE61.3-DP.. - Differential pressure sensor for liquids and gases
            • QBE63-DP.. - Differential pressure sensors for liquids and gase (DC 0…10 V)
            • QBE3000.. - Differential pressure sensors for liquids and gase (0…10 V)
            • QBE3100.. - Differential pressure sensors for liquids and gase (4…20 mA)
            • QBE1900-P.. - Pressure switch QBE1900-Pxx
            • 7MF15654BB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-15 PSIG
            • 7MF15654BE005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-30 PSIG
            • 7MF15654BE105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-30 PSIG
            • 7MF15654BF005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-60 PSIG
            • 7MF15654BF105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-60 PSIG
            • 7MF15654CB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-200 PSIG
            • 7MF15654CB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-200 PSIG
            • 7MF15654CD105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-300 PSIG
            • 7MF15654BG005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-100 PSIG
            • 7MF15654BB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-15 PSIG
            • 7MF15654BG105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-100 PSIG
            • 7MF15654CA005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-150 PSIG
            • 7MF15654CA105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-150 PSIG
            • 7MF15654CD005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-300 PSIG
            • QBE3190UD25 - Liquid Differential Pressure Sensor, 0-25 PSI, w/Manifold
            • QBE3190UD50 - Liquid Differential Pressure Sensor, 0-50 PSI, w/Manifold
            • QBE3190UD100 - Liquid Differential Pressure Sensor, 0-100 PSI, w/Manifold
    • Cloud solutions
  • Software

7MF15654BB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-15 PSIG

Spice Selection Filters
All about 7MF15654BB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-15 PSIG
This kind of information is not available for this product.
;