SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • Addressable & emergency voice communication systems
        • Cerberus PRO UL
          • FC922/924 & FV922/924 - Networkable 250/500 point fire alarm & voice panels
            • Expansion options
              • FCL2004-U1 - MIQ Migration Module
              • FT2003-U1 - FT2003-U1 Graphic I/O driver
              • FCM2022-U3 - FCM2022-U3 Option module (blank)
              • FCM2023-U3 - FCM2023-U3 Option module (LED mod.)
              • FHA2032-U1 - Battery Bracket
              • FCI2011-U1 - NAC Module (1A/2B)
              • FCI2016-U1 - FCI2016-U1 Periphery board (250p)
              • FCI2017-U1 - Periphery Board (504 Points)
              • FCI2020-U1 - FCI2020-U1 Leased line/city tie module
              • FTI2001-A1 - Terminal Board
              • FCA2015-U1 - Dialer Module (DACT)
              • FCA2016-U1 - FCA2016-U1 RS485 class A module (iso.)
              • FCA2018-U1 - FCA2018-U1 Remote peripheral module
              • FT2014-U3 - Remote Display Black
              • FT2014-R3 - FT2014-R3 Remote display (red)
              • FT2015-U3 - Remote Terminal Key Black
              • FT2015-R3 - Remote Terminal (Key Red)
              • XCI2001-U1 - Releasing Module
              • FN2006-U1 - Fiber Module (SM)
              • FN2007-U1 - Fiber Module (MM)
              • FN2001-U1 - FN2001-U1 Network module (SAFEDLINK)
              • FCA2012-U1 - License Key (L1)
              • FHA-MIQKIT-01 - MXL-IQ migration module kit
              • FHA-MIQKIT-02 - MXL-IQ migration module kit
              • FHA-MIQKIT-03 - MXL/MXL-IQ migration cables
              • FCL-MXLPLATE - Adapter plate for FCL2004
  • Software

FCA2016-U1 - FCA2016-U1 RS485 class A module (iso.)

Spice Selection Filters
All about FCA2016-U1 - FCA2016-U1 RS485 class A module (iso.)
This kind of information is not available for this product.
;