- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- FC901 - Standalone 50 point fire alarm panel
- FC922/924 & FV922/924 - Networkable 250/500 point fire alarm & voice panels
- Kits
- Enclosures
- System operating units
- Expansion options
- FCL2004-U1 - MIQ Migration Module
- FT2003-U1 - FT2003-U1 Graphic I/O driver
- FCM2022-U3 - FCM2022-U3 Option module (blank)
- FCM2023-U3 - FCM2023-U3 Option module (LED mod.)
- FHA2032-U1 - Battery Bracket
- FCI2011-U1 - NAC Module (1A/2B)
- FCI2016-U1 - FCI2016-U1 Periphery board (250p)
- FCI2017-U1 - Periphery Board (504 Points)
- FCI2020-U1 - FCI2020-U1 Leased line/city tie module
- FTI2001-A1 - Terminal Board
- FCA2015-U1 - Dialer Module (DACT)
- FCA2016-U1 - FCA2016-U1 RS485 class A module (iso.)
- FCA2018-U1 - FCA2018-U1 Remote peripheral module
- FT2014-U3 - Remote Display Black
- FT2014-R3 - FT2014-R3 Remote display (red)
- FT2015-U3 - Remote Terminal Key Black
- FT2015-R3 - Remote Terminal (Key Red)
- XCI2001-U1 - Releasing Module
- FN2006-U1 - Fiber Module (SM)
- FN2007-U1 - Fiber Module (MM)
- FN2001-U1 - FN2001-U1 Network module (SAFEDLINK)
- FCA2012-U1 - License Key (L1)
- FHA-MIQKIT-01 - MXL-IQ migration module kit
- FHA-MIQKIT-02 - MXL-IQ migration module kit
- FHA-MIQKIT-03 - MXL/MXL-IQ migration cables
- FCL-MXLPLATE - Adapter plate for FCL2004
- Basic voice system modules
- Optional voice modules
- Networking options
- Power supplies
- Booster amplifier
- Accessories
- Addressable detection and initiating devices
- Cerberus PRO UL modular
- Addressable detection and initiating devices
- Desigo Fire Safety UL
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
FCL-MXLPLATE - Adapter plate for FCL2004
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS ET 200SP BA 2xFC TX rail based on 6ES7193-6AF00-0AA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BusAdapter 2x FastConnect connections for PROFINET
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xM12 rail based on 6ES7193-6AM00-0AA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BusAdapter 2x M12 push-pull sockets for PROFINET, D-coding, also suitable for standard M12
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xRJ45 TX rail based on 6ES7193-6AR00-0AA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BusAdapter 2x RJ45 sockets for PROFINET
|
|
|
|
|
|
|
|
|