SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • Addressable & emergency voice communication systems
        • Desigo Fire Safety UL
          • FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
            • Enclosures
              • FCM2022-U2 - FCM2022-U2 Option Module (blank)
              • FHB2001-U1 - Back BOX 1 Height Unit Black
              • FHB2001-R1 - Back BOX 1 Height Unit Red
              • FHB2002-U1 - FHB2002-U1 Back box (2HU, black)
              • FHB2002-R1 - Back BOX 2 Height Units Red
              • FHD2001-U2 - FHD2001-U2 Outer door (1HU, black)
              • FHD2001-R2 - Outer door (1HU, red)
              • FHD2002-U2 - FHD2002-U2 Outer door (2HU, 1 win, bl)
              • FHD2002-R2 - Outer door (2HU, 1 win, red)
              • FHD2003-U2 - FHD2003-U2 Outer door (2HU, 2 win, bl)
              • FHD2003-R2 - Outer door (2HU, 2 win, red)
              • FHD2004-U1 - FHD2004-U1 Inner door (black)
              • FHD2005-U1 - Inner Door Solid Black
              • FHD2006-U1 - Clear window
              • FHA2031-U1 - DIN Rail Set
              • FHA2032-U1 - Battery Bracket
              • FHA2035-U1 - Trim Kit 1 Height Unit Black
              • FHA2035-R1 - Trim Kit 1 Height Unit Red
              • FHA2036-U1 - Trim Kit 2 Height Units Black
              • FHA2036-R1 - Trim Kit 2 Height Units Red
              • FHD2012-U1 - FHD2012-U1 INNER DOOR FOR RDT
              • FHB2005-R1 - Three-Height-Unit Backbox, Red
              • FHD2009-U1 - Blank Plate for 3HU Enclosure, Black
              • FHD2009-R1 - Blank Plate for 3HU Enclosure, Red
              • FHB2005-U1 - Three-Height-Unit Backbox, Black
              • FHA2041-R1 - Three-Height-Unit Enclosure Cover, Red
              • FHD2007-U2 - Outer door (3HU, 3 win, black)
              • FHD2007-R2 - Outer door (3HU, 3 win, Red)
              • FHA2042-U1 - Battery Bracket (33 Ah)
              • FHA2043-U1 - Trim Kit (3HU, black)
              • FHA2043-R1 - Trim Kit (3HU, red)
              • FH2071-UM - FS20 UL Marine Enclosure
              • VR2005-U2 - Remote Microphone Kit Black
              • FHA-MIQKIT-04 - MXL-IQ mechanical migration kit, black
              • MIQKIT-CBL-02 - LC1 TO LC2 Cable 20 Position
              • MIQKIT-CBL-01 - PMI TO LC1 Cable 18 Position
              • FHA-MIQKIT-05 - MIQ MIGRATION KIT-RED
              • T45-KEYS - T-45 KEY PKG (10 per pkg)
  • Software

FHB2002-U1 - FHB2002-U1 Back box (2HU, black)

Spice Selection Filters
All about FHB2002-U1 - FHB2002-U1 Back box (2HU, black)
This kind of information is not available for this product.
;