- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- Desigo Fire Safety UL
- FC2005 - Standalone 50 point fire alarm panel
- FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
- Kits
- Enclosures
- FCM2022-U2 - FCM2022-U2 Option Module (blank)
- FHB2001-U1 - Back BOX 1 Height Unit Black
- FHB2001-R1 - Back BOX 1 Height Unit Red
- FHB2002-U1 - FHB2002-U1 Back box (2HU, black)
- FHB2002-R1 - Back BOX 2 Height Units Red
- FHD2001-U2 - FHD2001-U2 Outer door (1HU, black)
- FHD2001-R2 - Outer door (1HU, red)
- FHD2002-U2 - FHD2002-U2 Outer door (2HU, 1 win, bl)
- FHD2002-R2 - Outer door (2HU, 1 win, red)
- FHD2003-U2 - FHD2003-U2 Outer door (2HU, 2 win, bl)
- FHD2003-R2 - Outer door (2HU, 2 win, red)
- FHD2004-U1 - FHD2004-U1 Inner door (black)
- FHD2005-U1 - Inner Door Solid Black
- FHD2006-U1 - Clear window
- FHA2031-U1 - DIN Rail Set
- FHA2032-U1 - Battery Bracket
- FHA2035-U1 - Trim Kit 1 Height Unit Black
- FHA2035-R1 - Trim Kit 1 Height Unit Red
- FHA2036-U1 - Trim Kit 2 Height Units Black
- FHA2036-R1 - Trim Kit 2 Height Units Red
- FHD2012-U1 - FHD2012-U1 INNER DOOR FOR RDT
- FHB2005-R1 - Three-Height-Unit Backbox, Red
- FHD2009-U1 - Blank Plate for 3HU Enclosure, Black
- FHD2009-R1 - Blank Plate for 3HU Enclosure, Red
- FHB2005-U1 - Three-Height-Unit Backbox, Black
- FHA2041-R1 - Three-Height-Unit Enclosure Cover, Red
- FHD2007-U2 - Outer door (3HU, 3 win, black)
- FHD2007-R2 - Outer door (3HU, 3 win, Red)
- FHA2042-U1 - Battery Bracket (33 Ah)
- FHA2043-U1 - Trim Kit (3HU, black)
- FHA2043-R1 - Trim Kit (3HU, red)
- FH2071-UM - FS20 UL Marine Enclosure
- VR2005-U2 - Remote Microphone Kit Black
- FHA-MIQKIT-04 - MXL-IQ mechanical migration kit, black
- MIQKIT-CBL-02 - LC1 TO LC2 Cable 20 Position
- MIQKIT-CBL-01 - PMI TO LC1 Cable 18 Position
- FHA-MIQKIT-05 - MIQ MIGRATION KIT-RED
- T45-KEYS - T-45 KEY PKG (10 per pkg)
- System Operating Units
- Expansion Options
- Basic Voice System Modules
- Optional Voice Modules
- Networking Options
- Power Supplies
- Booster Amplifier
- Accessories
- Addressable detection and initiating devices
- Desigo Fire Safety UL modular
- Addressable detection and initiating devices
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
FHA2032-U1 - Battery Bracket
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
CAB2-TK - Two-Row Cabinet Black Trim Kit
|
|
|
|
|
|
|
|
|