SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • Addressable & emergency voice communication systems
        • Desigo Fire Safety UL
          • FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
            • Networking Options
              • FT2003-U1 - FT2003-U1 Graphic I/O driver
              • FCM2023-U2 - Option module (LED)
              • FCI2011-U1 - NAC Module (1A/2B)
              • FCI2016-U1 - FCI2016-U1 Periphery board (250p)
              • FCI2017-U1 - Periphery Board (504 Points)
              • FCI2020-U1 - FCI2020-U1 Leased line/city tie module
              • FTI2001-A1 - Terminal Board
              • FCA2015-U1 - Dialer Module (DACT)
              • FCA2016-U1 - FCA2016-U1 RS485 class A module (iso.)
              • FCA2018-U1 - FCA2018-U1 Remote peripheral module
              • FT2014-U2 - Remote Display Terminal
              • FT2014-R2 - FT2014-R2 Remote display (red)
              • FT2015-U2 - FT2015-U2 Remote terminal (key, bl)
              • XCI2001-U1 - Releasing Module
              • FN2006-U1 - Fiber Module (SM)
              • FN2007-U1 - Fiber Module (MM)
              • FN2001-U1 - FN2001-U1 Network module (SAFEDLINK)
              • FCA2012-U1 - License Key (L1)
              • VCI2003-A1 - VCI2003-A1 VOIP MODULE
              • VN2001-A1 - Ethernet Module (electric/CAT5)
              • VN2002-A1 - Ethernet Module (MM)
              • VN2003-A1 - Ethernet Module (SM)
              • FN2012-A1 - Ethernet Switch (modular)
              • VTA2001-A1 - VTA2001-A1 Rem. terminal board(class B)
  • Software

FCA2016-U1 - FCA2016-U1 RS485 class A module (iso.)

Spice Selection Filters
The table to the left displays only matching products according to:
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
All about FCA2016-U1 - FCA2016-U1 RS485 class A module (iso.)
This kind of information is not available for this product.
;